Quantity | Unit price |
---|---|
1000 + | £ 0.5502 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Clear |
---|---|
Component Type | Lens Cover |
Full Material | Polycarbonate |
Special Features | With Rubber O-Ring |
Head Diameter | 11.0 mm |
Head Diameter | 0.433 in |
Hole Diameter | 7.6 mm |
Hole Diameter | 0.299 in |
Overall Height | 13.0 mm |
Overall Height | 0.512 in |
Panel Thickness | 3.0 mm |
Panel Thickness | 0.118 in |
Material Flammability Standard | UL94 V-0 |
Package Quantity | 1000 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.