Menu Search

LED Holder

In production

These LED Holders holds a T-1 3/4 LED to a panel. They are easily snapped into standard panel holes by hand. Once the holder is snapped into the hole, the LED will lock into place when inserted from the rear of the panel. They provide a secure and attractive display.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
11 results
Product SKUs information
Essentra Part Number Price range Availability Compatible LED Type Head Diameter Hole Diameter Panel Thickness View
£ 0.1559 - £ 0.1615 Request the lead time here
3.0 mm
5.0 mm
£ 0.1908 - £ 0.1991 Request the lead time here
5.0 mm
7.0 mm
£ 0.3841 - £ 0.3926 Request the lead time here
11.0 mm
7.6 mm
4.5 mm
£ 0.1105 - £ 0.1152 Request the lead time here
9.53 mm
7.3 mm
£ 0.1601 - £ 0.1672 Request the lead time here
5.0 mm
6.7 mm
£ 0.1785 - £ 0.1856 Request the lead time here
5.0 mm
7.0 mm
£ 0.2352 - £ 0.2452 Request the lead time here
5.0 mm
6.4 mm
£ 0.1601 - £ 0.1672 Request the lead time here
3.0 mm
4.5 mm
£ 0.5613 - £ 0.5613 Request the lead time here
11.0 mm
7.6 mm
3.0 mm
£ 0.1729 - £ 0.18 Request the lead time here
5.0 mm
6.2 mm
£ 0.1092 - £ 0.1476 Request the lead time here
9.07 mm
6.3 mm
LED Lens Holder 5.0 mm (HD) Black PA

10324622

Price Range
£ 0.1615 - £ 0.1559

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Component Type
    LED Housing
  • Full Material
    Polyamide 66
  • Body Diameter
    5.0 mm
  • Head Diameter
    3.0 mm
LED Lens Holder 7.0 mm (HD) Black PA

10229569

Price Range
£ 0.1991 - £ 0.1908

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Component Type
    LED Housing
  • Full Material
    Polyamide 66
  • Body Diameter
    7.0 mm
  • Head Diameter
    5.0 mm
LED Lens Holder 7.6 mm (HD) Transparent PC

10109243

Price Range
£ 0.3926 - £ 0.3841

Stock Levels
Request the lead time here
Attributes
  • Colour
    Transparent
  • Component Type
    Lens Cover
  • Full Material
    Polycarbonate
  • Head Diameter
    11.0 mm
  • Hole Diameter
    7.6 mm
LED Mount 7.29 mm (HD) Nylon 6/6 Natural

10314067

Price Range
£ 0.1152 - £ 0.1105

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Head Diameter
    9.53 mm
  • Hole Diameter
    7.3 mm
  • Maximum Hole Diameter
    7.29 mm
LED Lens Holder 6.7 mm (HD) Black PA

10324646

Price Range
£ 0.1672 - £ 0.1601

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Component Type
    LED Housing
  • Full Material
    Polyamide 66
  • Body Diameter
    6.7 mm
  • Head Diameter
    5.0 mm
LED Lens Holder 7.0 mm (HD) Black PA

10324677

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Component Type
    LED Retaining Ring
  • Full Material
    Polyamide 66
  • Body Diameter
    7.0 mm
  • Head Diameter
    5.0 mm
LED Lens Holder 6.4 mm (HD) Black PA

10324660

Price Range
£ 0.2452 - £ 0.2352

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Component Type
    LED Housing
  • Full Material
    Polyamide 66
  • Body Diameter
    6.4 mm
  • Head Diameter
    5.0 mm
LED Lens Holder 4.5 mm (HD) Black PA

10324639

Price Range
£ 0.1672 - £ 0.1601

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Component Type
    LED Housing
  • Full Material
    Polyamide 66
  • Body Diameter
    4.5 mm
  • Head Diameter
    3.0 mm
LED Lens Holder 7.6 mm (HD) Transparent PC

10314005

Price Range
£ 0.5613 - £ 0.5613

Stock Levels
Request the lead time here
Attributes
  • Colour
    Transparent
  • Component Type
    Lens Cover
  • Full Material
    Polycarbonate
  • Head Diameter
    11.0 mm
  • Hole Diameter
    7.6 mm
LED Lens Holder 6.2 mm (HD) Black PA

10324653

Price Range
£ 0.18 - £ 0.1729

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Component Type
    LED Housing
  • Full Material
    Polyamide 66
  • Body Diameter
    6.2 mm
  • Head Diameter
    5.0 mm
LED Mount 6.27 mm (HD) Nylon 6/6 Black

10365403

Price Range
£ 0.1476 - £ 0.1092

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Head Diameter
    9.07 mm
  • Hole Diameter
    6.3 mm
  • Maximum Hole Diameter
    6.27 mm