10314067
LEDHPM-1
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.1152 |
| 5000 - 9999 | £ 0.1129 |
| 10000 + | £ 0.1105 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Full Material | Polyamide 66 |
| Head Diameter | 9.53 mm |
| Head Diameter | 0.375 in |
| Hole Diameter | 7.3 mm |
| Hole Diameter | 0.287 in |
| Maximum Hole Diameter | 7.29 mm |
| Maximum Hole Diameter | 0.287 in |
| Minimum Hole Diameter | 0.281 in |
| Minimum Hole Diameter | 7.14 mm |
| Overall Height | 0.307 in |
| Overall Height | 7.8 mm |
| Material Flammability Standard | UL94 V-2 |
| Package Quantity | 1000 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue