Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Knob Diameter | Thread Size | Mount Type | Thread Length | Knob Material | View | |
---|---|---|---|---|---|---|---|---|
£ 4.8505 - £ 4.9371 | 49 In stock |
1.969 in
50.0 mm
|
M10
|
Through Thread
|
0.591 in
15.0 mm
|
PP
|
||
£ 11.7542 - £ 11.9441 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
Female
|
0.492 in
12.5 mm
|
Nylon
|
||
£ 4.1575 - £ 4.1575 | 14 In stock |
|
M8
|
Female
|
|
TPE
|
||
£ 1.9293 - £ 5.9447 | Request the lead time here |
|
M8
|
Female
|
|
PA
|
||
£ 5.4135 - £ 5.4135 | Request the lead time here |
|
M8
|
Female
|
|
TPE
|
||
£ 19.5319 - £ 19.5319 | Request the lead time here |
|
M8
|
Female
|
|
Stainless Steel
|
||
£ 49.5444 - £ 49.5444 | 20 In stock |
|
M12
|
Female
|
|
Stainless Steel
|
||
£ 32.5532 - £ 32.5532 | Request the lead time here |
|
M12
|
Female
|
|
Stainless Steel
|
||
493924 | £ 6.7675 - £ 6.9065 | 10 In stock |
|
M10
|
Female
|
|
PP
|
|
£ 7.7377 - £ 7.8965 | 80 In stock |
2.362 in
60.0 mm
|
M12
|
Female
|
0.512 in
13.0 mm
|
PP
|
||
£ 4.6691 - £ 4.7525 | 28 In stock |
1.496 in
38.0 mm
|
M8
|
Through Thread
|
0.472 in
12.0 mm
|
PP
|
||
£ 5.5145 - £ 5.5145 | 293 In stock |
|
M10
|
Through Thread
|
|
PP
|
||
£ 6.9664 - £ 7.106 | 40 In stock |
2.362 in
60.0 mm
|
M12
|
Female
|
|
PP
|
||
£ 20.3859 - £ 20.7055 | Request the lead time here |
|
M10
|
Female
|
|
PA
|
||
£ 1.6594 - £ 5.2364 | Request the lead time here |
|
M8
|
Female
|
|
PA
|
||
£ 1.484 - £ 4.4522 | 1283 In stock |
|
M6
|
Female
|
|
PA
|
||
10823 | £ 0.5666 - £ 0.5666 | 1061 In stock |
1.969 in
50.0 mm
|
M6
|
Female
|
0.236 in
6.0 mm
|
PP
|
|
£ 1.3396 - £ 2.8132 | 1280 In stock |
|
M5
|
Female
|
|
Phenolic
|
||
£ 6.5967 - £ 6.666 | 140 In stock |
|
M8
|
Female
|
|
Phenolic
|
||
£ 2.6578 - £ 2.6578 | 871 In stock |
1.181 in
30.0 mm
|
M5
|
Female
|
0.906 in
23.0 mm
|
Phenolic
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.