Quantity | Unit price |
---|---|
1 - 9 | £ 8.59 |
10 - 19 | £ 7.73 |
20 - 49 | £ 7.30 |
50 - 99 | £ 6.87 |
100 + | £ 6.01 |
d1 | 10.0 |
---|---|
d2 | 20.0 |
h | 17.0 |
For panel thickness | 6-20 |
Weight g | 13.0 |
Material | Steel |
Type | Bush |
Commodity Code | 8466209800 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.