Menu Search

Locating Bushes

In production

Locating bushings work in line with one-touch fasteners to precisely position and align components. They offer a secure and precise means of finding and retaining items in place.

It is meant to offer accurate and exact finding and holding of items in place, as well as secure panel and cover fastening. The clamping bushes, on the other hand, can serve as receivers for one-touch fasteners. One-touch fasteners may be installed without the need of bushings.

These are widely used in a wide range of industrial applications, including automotive, aerospace, and medical devices. They are resistant to temperatures of up to 180C and can be utilised for applications such as drive belts or machine coverings.

  • Widely used in a wide range of industrial applications, including automotive, aerospace, and medical devices.
  • Resistant to temperatures of up to 180C.
  • Offer a secure and precise means of finding and retaining items in place.
Material: Stainless Steel, Steel Series Code: SR33949, SR33948, SR33956, SR33920

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
13 results
Product SKUs information
Essentra Part Number Price range Availability d2 Material For panel thickness d1 Type m1 View
£ 22.6644 - £ 32.3748 Request the lead time here
5.0
Stainless Steel
25.0
Flush Fit
£ 28.7232 - £ 41.0346 Request the lead time here
21.0
Stainless Steel
32.0
Thin Plate
£ 7.038 - £ 10.0572 Request the lead time here
16.0
Stainless Steel
6.0
Bush
£ 15.861 - £ 22.6644 Request the lead time here
8.0
Steel
32.0
Flush Fit
£ 6.1302 - £ 8.7618 Request the lead time here
20.0
Steel
10.0
Bush
£ 4.845 - £ 6.9156 Request the lead time here
16.0
Steel
6.0
Bush
£ 13.3926 - £ 19.125 Request the lead time here
15.0
Steel
25.0
Thin Plate
£ 7.9458 - £ 11.3526 Request the lead time here
6.0
Stainless Steel
16.0
One-Touch
£ 13.6884 - £ 19.5534 Request the lead time here
5.0
Steel
25.0
Flush Fit
£ 17.391 - £ 24.8472 Request the lead time here
21.0
Steel
32.0
Thin Plate
£ 25.6938 - £ 36.6996 Request the lead time here
8.0
Stainless Steel
32.0
Flush Fit
£ 8.6088 - £ 12.3012 Request the lead time here
20.0
Stainless Steel
10.0
Bush
£ 23.4294 - £ 33.4662 Request the lead time here
15.0
Stainless Steel
25.0
Thin Plate
Locating Bush M2 x 0.4 25.0 Stainless Steel

20191948

Price Range
£ 32.3748 - £ 22.6644

Stock Levels
Request the lead time here
Attributes
  • d1
    25.0
  • d2
    5.0
  • d3
    21.0
  • d4
    14.0
  • a ±0.1
    5.0
Locating Bush M20 x 1.5 32.0 Stainless Steel

20191993

Price Range
£ 41.0346 - £ 28.7232

Stock Levels
Request the lead time here
Attributes
  • d1
    32.0
  • d2
    21.0
  • d3
    8.0
  • d4
    32.0
  • a ±0.1
    13.0
Locating Bush M12 x 1.5 6.0 Stainless Steel

20190248

Price Range
£ 10.0572 - £ 7.038

Stock Levels
Request the lead time here
Attributes
  • d1
    6.0
  • d2
    16.0
  • Weight g
    9.0
  • Material
    Stainless Steel
  • Type
    Bush
Locating Bush M3 x 0.5 32.0 Steel

20190491

Price Range
£ 22.6644 - £ 15.861

Stock Levels
Request the lead time here
Attributes
  • d1
    32.0
  • d2
    8.0
  • d3
    26.0
  • d4
    20.0
  • Weight g
    35.0
Locating Bush M16 x 1.5 10.0 Steel

20190231

Price Range
£ 8.7618 - £ 6.1302

Stock Levels
Request the lead time here
Attributes
  • d1
    10.0
  • d2
    20.0
  • Weight g
    13.0
  • Material
    Steel
  • Type
    Bush
Locating Bush M12 x 1.5 6.0 Steel

20190224

Price Range
£ 6.9156 - £ 4.845

Stock Levels
Request the lead time here
Attributes
  • d1
    6.0
  • d2
    16.0
  • Weight g
    9.0
  • Material
    Steel
  • Type
    Bush
Locating Bush M14 x 1.5 25.0 Steel

20190460

Price Range
£ 19.125 - £ 13.3926

Stock Levels
Request the lead time here
Attributes
  • d1
    25.0
  • d2
    15.0
  • d3
    5.0
  • d4
    25.0
  • a ±0.1
    10.5
Locating Bush M12 x 1.5 16.0 Stainless Steel

20190514

Price Range
£ 11.3526 - £ 7.9458

Stock Levels
Request the lead time here
Attributes
  • d1
    16.0
  • d2
    6.0
  • Weight g
    12
  • Material
    Stainless Steel
  • Type
    One-Touch
Locating Bush M2 x 0.4 25.0 Steel

20190484

Price Range
£ 19.5534 - £ 13.6884

Stock Levels
Request the lead time here
Attributes
  • d1
    25.0
  • d2
    5.0
  • d3
    21.0
  • d4
    14.0
  • Weight g
    20.0
Locating Bush M20 x 1.5 32.0 Steel

20190477

Price Range
£ 24.8472 - £ 17.391

Stock Levels
Request the lead time here
Attributes
  • d1
    32.0
  • d2
    21.0
  • d3
    8.0
  • d4
    32.0
  • a ±0.1
    13.0
Locating Bush M3 x 0.5 32.0 Stainless Steel

20191955

Price Range
£ 36.6996 - £ 25.6938

Stock Levels
Request the lead time here
Attributes
  • d1
    32.0
  • d2
    8.0
  • d3
    26.0
  • d4
    20.0
  • Weight g
    35.0
Locating Bush M16 x 1.5 10.0 Stainless Steel

20190255

Price Range
£ 12.3012 - £ 8.6088

Stock Levels
Request the lead time here
Attributes
  • d1
    10.0
  • d2
    20.0
  • Weight g
    13.0
  • Material
    Stainless Steel
  • Type
    Bush
Locating Bush M14 x 1.5 25.0 Stainless Steel

20191986

Price Range
£ 33.4662 - £ 23.4294

Stock Levels
Request the lead time here
Attributes
  • d1
    25.0
  • d2
    15.0
  • d3
    5.0
  • d4
    25.0
  • a ±0.1
    10.5