Quantity | Unit price |
---|---|
1 - 9 | £ 12.06 |
10 - 19 | £ 10.85 |
20 - 49 | £ 10.25 |
50 - 99 | £ 9.65 |
100 + | £ 8.44 |
d1 | 10.0 |
---|---|
d2 | 20.0 |
h | 17.0 |
For panel thickness | 6-20 |
Weight g | 13.0 |
Material | Stainless Steel |
Type | Bush |
Commodity Code | 8466209800 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue