Menu Search

Locating Bush M12 x 1.5 16.0 Stainless Steel

Locating Bush is used in conjunction with one-touch fasteners. It provides secure fixing of panels and covers. It is designed to provide accurate and reliable location of shafts, pins, and other machine elements in various mechanical assemblies. It is temperature resistant up to 180°C.
Item code:

20190514

20 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 £ 11.13
10 - 19 £ 10.02
20 - 49 £ 9.46
50 - 99 £ 8.90
100 + £ 7.79
Standard pack: 1

Order in multiple of 1

Total price:

£ 11.13

1 x £ 11.13

Specifications

Imperial
Metric
SKU attributes
d1 16.0
d2 6.0
h2 3.0
h 15.0
For panel thickness 2-6
Weight g 12
Material Stainless Steel
Type One-Touch
Commodity Code 8466209800

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us