Quantity | Unit price |
---|---|
1 - 9 | £ 31.74 |
10 - 19 | £ 28.57 |
20 - 49 | £ 26.98 |
50 - 99 | £ 25.39 |
100 + | £ 22.22 |
d1 | 25.0 |
---|---|
d2 | 5.0 |
d3 | 21.0 |
d4 | 14.0 |
a ±0.1 | 5.0 |
h2 | 4.5 |
For panel thickness | 6-12 |
Weight g | 20.0 |
Material | Stainless Steel |
Type | Flush Fit |
Commodity Code | 8466209800 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue