Quantity | Unit price |
---|---|
1 - 9 | £ 35.98 |
10 - 19 | £ 32.38 |
20 - 49 | £ 30.58 |
50 - 99 | £ 28.78 |
100 + | £ 25.19 |
d1 | 32.0 |
---|---|
d2 | 8.0 |
d3 | 26.0 |
d4 | 20.0 |
h2 | 5.5 |
For panel thickness | 6-12 |
Weight g | 35.0 |
Material | Stainless Steel |
Type | Flush Fit |
Commodity Code | 8466209800 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.