Quantity | Unit price |
---|---|
1 - 9 | £ 32.81 |
10 - 19 | £ 29.53 |
20 - 49 | £ 27.89 |
50 - 99 | £ 26.25 |
100 + | £ 22.97 |
d1 | 25.0 |
---|---|
d2 | 15.0 |
d3 | 5.0 |
d4 | 25.0 |
a ±0.1 | 10.5 |
h | 16.0 |
t | 8.0 |
For panel thickness | 6-10 |
Weight g | 40.0 |
Material | Stainless Steel |
Type | Thin Plate |
Commodity Code | 8466209800 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.