Menu Search

Long Centre Flange Linear Ball Bushings

In production

Long Centre Flanged Linear Ball Bushings are used in linear motion applications to provide smooth and precise movement along a linear axis. The flange in the centre allows for easy mounting and the increased length offers greater load carrying capabilities. Composed of a housing with a row of 4-6 round ball circuits housed in a cage.

It has low friction for reduced wear, plus they can withstand heavy loads as the ball bearings distribute the load evenly across the bushing, minimizing stress concentration and extending the system's service life. It has seals which also helps to protect the internal components of the bearing from dust and dirt.

It can withstand temperatures from -20C to +80C and is ideal for applications such as automation systems, food packaging machines, and manufacturing processes.

  • Have seals which also helps to protect the internal components of the bearing from dust and dirt.
  • It can withstand temperatures from -20C to +80C.
  • Ideal for applications such as automation systems, food packaging machines, and manufacturing processes.
  • The flange in the centre allows for easy mounting and the increased length offers greater load carrying capabilities.
Material: Steel, Stainless Steel Series Code: SRL1730, SRL1733, SRL1732

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
37 results
Product SKUs information
Essentra Part Number Price range Availability d4 d5 d6 d1 tol. h6 d2 tol. h6 l1 d3 View
£ 74.0112 - £ 105.7332 Request the lead time here
5.5
9.5
51.0
25.0
40.0
112.0
62.0
£ 84.4764 - £ 120.6762 Request the lead time here
6.6
11.0
62.0
30.0
47.0
123.0
76.0
£ 44.5332 - £ 63.6174 Request the lead time here
4.5
8.0
36.0
16.0
26.0
70.0
46.0
£ 51.5508 - £ 73.644 Request the lead time here
5.5
9.5
43.0
20.0
32.0
80.0
54.0
£ 77.1222 - £ 110.1702 Request the lead time here
3.4
6.5
24.0
8.0
15.0
45.0
32.0
£ 105.0906 - £ 150.1338 Request the lead time here
4.5
8.0
32.0
12.0
21.0
57.0
32.0
£ 69.7476 - £ 99.6438 Request the lead time here
4.5
8.0
32.0
12.0
21.0
57.0
32.0
£ 231.9888 - £ 331.4082 Request the lead time here
5.5
9.5
50.0
25.0
40.0
112.0
51.0
£ 133.1916 - £ 190.2708 Request the lead time here
4.5
8.0
35.0
16.0
26.0
70.0
36.0
£ 74.0316 - £ 105.7638 Request the lead time here
4.5
8.0
36.0
16.0
26.0
70.0
46.0
£ 58.5684 - £ 83.6706 Request the lead time here
4.5
8.0
32.0
12.0
21.0
57.0
42.0
£ 60.7308 - £ 86.751 Request the lead time here
3.4
6.5
24.0
8.0
15.0
45.0
24.0.
£ 91.6164 - £ 130.8864 Request the lead time here
3.4
6.5
24.0
8.0
15.0
45.0
24.0.
£ 161.7414 - £ 231.0606 Request the lead time here
5.5
9.5
42.0
20.0
32.0
80.0
43.0
£ 153.7038 - £ 219.5754 Request the lead time here
5.5
9.5
50.0
25.0
40.0
112.0
51.0
£ 88.3932 - £ 126.276 Request the lead time here
4.5
8.0
35.0
16.0
26.0
70.0
36.0
£ 107.2326 - £ 153.1938 Request the lead time here
5.5
9.5
42.0
20.0
32.0
80.0
43.0
  • of 2
Linear Ball Bushing 25.0 40.0 112.0 Steel

20156312

Price Range
£ 105.7332 - £ 74.0112

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    112.0
  • d3
    62.0
  • d4
    5.5
Linear Ball Bushing 30.0 47.0 123.0 Steel

20156343

Price Range
£ 120.6762 - £ 84.4764

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • d2 tol. h6
    47.0
  • l1
    123.0
  • d3
    76.0
  • d4
    6.6
Linear Ball Bushing 16.0 26.0 70.0 Steel

20156176

Price Range
£ 63.6174 - £ 44.5332

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
  • d3
    46.0
  • d4
    4.5
Linear Ball Bushing 20.0 32.0 80.0 Steel

20156244

Price Range
£ 73.644 - £ 51.5508

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    80.0
  • d3
    54.0
  • d4
    5.5
Linear Ball Bushing 8.0 15.0 45.0 Stainless Steel

20156565

Price Range
£ 110.1702 - £ 77.1222

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    15.0
  • l1
    45.0
  • d3
    32.0
  • d4
    3.4
Linear Ball Bushing 12.0 21.0 57.0 Stainless Steel

20157005

Price Range
£ 150.1338 - £ 105.0906

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    21.0
  • l1
    57.0
  • d3
    32.0
  • d4
    4.5
Linear Ball Bushing 12.0 21.0 57.0 Stainless Steel

20156992

Price Range
£ 99.6438 - £ 69.7476

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    21.0
  • l1
    57.0
  • d3
    32.0
  • d4
    4.5
Linear Ball Bushing 25.0 40.0 112.0 Stainless Steel

20157067

Price Range
£ 331.4082 - £ 231.9888

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    112.0
  • d3
    51.0
  • d4
    5.5
Linear Ball Bushing 16.0 26.0 70.0 Stainless Steel

20157029

Price Range
£ 190.2708 - £ 133.1916

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
  • d3
    36.0
  • d4
    4.5
Linear Ball Bushing 16.0 26.0 70.0 Stainless Steel

20156497

Price Range
£ 105.7638 - £ 74.0316

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
  • d3
    46.0
  • d4
    4.5
Linear Ball Bushing 12.0 21.0 57.0 Stainless Steel

20156473

Price Range
£ 83.6706 - £ 58.5684

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    21.0
  • l1
    57.0
  • d3
    42.0
  • d4
    4.5
Linear Ball Bushing 8.0 15.0 45.0 Stainless Steel

20157074

Price Range
£ 86.751 - £ 60.7308

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    15.0
  • l1
    45.0
  • d3
    24.0.
  • d4
    3.4
Linear Ball Bushing 8.0 15.0 45.0 Stainless Steel

20157081

Price Range
£ 130.8864 - £ 91.6164

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    15.0
  • l1
    45.0
  • d3
    24.0.
  • d4
    3.4
Linear Ball Bushing 20.0 32.0 80.0 Stainless Steel

20157043

Price Range
£ 231.0606 - £ 161.7414

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    80.0
  • d3
    43.0
  • d4
    5.5
Linear Ball Bushing 25.0 40.0 112.0 Stainless Steel

20157050

Price Range
£ 219.5754 - £ 153.7038

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    112.0
  • d3
    51.0
  • d4
    5.5
Linear Ball Bushing 16.0 26.0 70.0 Stainless Steel

20157012

Price Range
£ 126.276 - £ 88.3932

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
  • d3
    36.0
  • d4
    4.5
Linear Ball Bushing 20.0 32.0 80.0 Stainless Steel

20157036

Price Range
£ 153.1938 - £ 107.2326

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    80.0
  • d3
    43.0
  • d4
    5.5