Menu Search

Machine Feet - Premium

In stock

Our range of Premium Machine Feet are for use in applications where a high quality mounting foot is required, including machinary and electronic racks. They can be found with either a Stainless steel or Mild Steel Stud, attached to either a Polyamide (PA) or Stainless Steel base. The range can also come with or without bolt-down holes.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length Load Capacity Base Diameter View
£ 19.4473 - £ 45.1719 16 In stock
M12
£ 54.1951 - £ 55.3122 Request the lead time here
M16
£ 102.4143 - £ 102.4143 20 In stock
M24
£ 24.3863 - £ 24.3863 69 In stock
M12
£ 31.2055 - £ 31.8369 Request the lead time here
M16
£ 37.8423 - £ 37.8423 20 In stock
M16
£ 22.45 - £ 22.45 121 In stock
M12
462419 £ 27.9082 - £ 27.9082 20 In stock
M12
£ 24.1759 - £ 29.6261 36 In stock
M16
462408 £ 32.2719 - £ 32.2719 8 In stock
M16
£ 44.2125 - £ 45.1105 32 In stock
M16
£ 23.9514 - £ 23.9514 93 In stock
M12
£ 26.9541 - £ 26.9541 48 In stock
M16
462424 £ 35.6254 - £ 36.355 65 In stock
M16
£ 21.8046 - £ 50.6441 48 In stock
M12
£ 39.3858 - £ 40.1856 27 In stock
M16
£ 58.1596 - £ 58.1596 Request the lead time here
M20
£ 32.5806 - £ 32.5806 24 In stock
M12
£ 44.4252 - £ 45.3318 16 In stock
M16
462425 £ 50.0495 - £ 51.0738 20 In stock
M16
  • of 2
Heavy Duty Adjustable Feet 70.0 mm M12 75.0 mm Black

462406

Price Range
£ 45.1719 - £ 19.4473

Stock Levels
16 In stock
Attributes
  • Thread Size
    M12
  • Base Material
    PA
  • Base Type
    Swivel
  • Commodity Code
    7326909890
  • Colour
    Black
Heavy Duty Adjustable Feet 70.0 mm M16 200.0 mm Black

462410

Price Range
£ 55.3122 - £ 54.1951

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Material
    PA
  • Base Type
    Swivel
  • Commodity Code
    7326909890
  • Colour
    Black
Heavy Duty Adjustable Feet 100.0 mm M24 200.0 mm Black

462414

Price Range
£ 102.4143 - £ 102.4143

Stock Levels
20 In stock
Attributes
  • Thread Size
    M24
  • Base Material
    PA
  • Base Type
    Swivel
  • Commodity Code
    7326909890
  • Colour
    Black
Heavy Duty Adjustable Feet 70.0 mm M12 75.0 mm Black

462418

Price Range
£ 24.3863 - £ 24.3863

Stock Levels
69 In stock
Attributes
  • Thread Size
    M12
  • Base Material
    PA
  • Base Type
    Swivel
  • Commodity Code
    7326909890
  • Colour
    Black
Heavy Duty Adjustable Feet 100.0 mm M16 75.0 mm Black

462422

Price Range
£ 31.8369 - £ 31.2055

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Base Material
    PA
  • Base Type
    Swivel
  • Commodity Code
    7326909890
  • Colour
    Black
Heavy Duty Adjustable Feet 100.0 mm M16 75.0 mm Black

462411

Price Range
£ 37.8423 - £ 37.8423

Stock Levels
20 In stock
Attributes
  • Thread Size
    M16
  • Base Material
    PA
  • Base Type
    Swivel
  • Commodity Code
    7326909890
  • Colour
    Black
Heavy Duty Adjustable Feet 55.0 mm M12 75.0 mm Black

462415

Price Range
£ 22.45 - £ 22.45

Stock Levels
121 In stock
Attributes
  • Thread Size
    M12
  • Base Material
    PA
  • Base Type
    Swivel
  • Commodity Code
    7326909890
  • Colour
    Black
Heavy Duty Adjustable Feet 70.0 mm M12 150.0 mm Black

462419

Price Range
£ 27.9082 - £ 27.9082

Stock Levels
20 In stock
Attributes
  • Thread Size
    M12
  • Base Material
    PA
  • Base Type
    Swivel
  • Commodity Code
    7326909890
  • Colour
    Black
Heavy Duty Adjustable Feet 100.0 mm M16 100.0 mm Black

462423

Price Range
£ 29.6261 - £ 24.1759

Stock Levels
36 In stock
Attributes
  • Thread Size
    M16
  • Base Material
    PA
  • Base Type
    Swivel
  • Commodity Code
    7326909890
  • Colour
    Black
Heavy Duty Adjustable Feet 70.0 mm M16 75.0 mm Black

462408

Price Range
£ 32.2719 - £ 32.2719

Stock Levels
8 In stock
Attributes
  • Thread Size
    M16
  • Base Material
    PA
  • Base Type
    Swivel
  • Commodity Code
    7326909890
  • Colour
    Black
Heavy Duty Adjustable Feet 100.0 mm M16 150.0 mm Black

462412

Price Range
£ 45.1105 - £ 44.2125

Stock Levels
32 In stock
Attributes
  • Thread Size
    M16
  • Base Material
    PA
  • Base Type
    Swivel
  • Commodity Code
    3926909790
  • Colour
    Black
Heavy Duty Adjustable Feet 55.0 mm M12 125.0 mm Black

462416

Price Range
£ 23.9514 - £ 23.9514

Stock Levels
93 In stock
Attributes
  • Thread Size
    M12
  • Base Material
    PA
  • Base Type
    Swivel
  • Commodity Code
    7326909890
  • Colour
    Black
Heavy Duty Adjustable Feet 70.0 mm M16 75.0 mm Black

462420

Price Range
£ 26.9541 - £ 26.9541

Stock Levels
48 In stock
Attributes
  • Thread Size
    M16
  • Base Material
    PA
  • Base Type
    Swivel
  • Commodity Code
    7326909890
  • Colour
    Black
Heavy Duty Adjustable Feet 100.0 mm M16 150.0 mm Black

462424

Price Range
£ 36.355 - £ 35.6254

Stock Levels
65 In stock
Attributes
  • Thread Size
    M16
  • Base Material
    PA
  • Base Type
    Swivel
  • Commodity Code
    7326909890
  • Colour
    Black
Heavy Duty Adjustable Feet 55.0 mm M12 125.0 mm Black

462405

Price Range
£ 50.6441 - £ 21.8046

Stock Levels
48 In stock
Attributes
  • Thread Size
    M12
  • Base Material
    PA
  • Base Type
    Swivel
  • Commodity Code
    7326909890
  • Colour
    Black
Heavy Duty Adjustable Feet 70.0 mm M16 150.0 mm Black

462409

Price Range
£ 40.1856 - £ 39.3858

Stock Levels
27 In stock
Attributes
  • Thread Size
    M16
  • Base Material
    PA
  • Base Type
    Swivel
  • Commodity Code
    7326909890
  • Colour
    Black
Heavy Duty Adjustable Feet 100.0 mm M20 150.0 mm Black

462413

Price Range
£ 58.1596 - £ 58.1596

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Base Material
    PA
  • Base Type
    Swivel
  • Commodity Code
    7326909890
  • Colour
    Black
Heavy Duty Adjustable Feet 55.0 mm M12 150.0 mm Black

462417

Price Range
£ 32.5806 - £ 32.5806

Stock Levels
24 In stock
Attributes
  • Thread Size
    M12
  • Base Material
    PA
  • Base Type
    Swivel
  • Commodity Code
    7326909890
  • Colour
    Black
Heavy Duty Adjustable Feet 70.0 mm M16 150.0 mm Black

462421

Price Range
£ 45.3318 - £ 44.4252

Stock Levels
16 In stock
Attributes
  • Thread Size
    M16
  • Base Material
    PA
  • Base Type
    Swivel
  • Commodity Code
    7326909890
  • Colour
    Black
Heavy Duty Adjustable Feet 100.0 mm M16 200.0 mm Black

462425

Price Range
£ 51.0738 - £ 50.0495

Stock Levels
20 In stock
Attributes
  • Thread Size
    M16
  • Base Material
    PA
  • Base Type
    Swivel
  • Commodity Code
    7326909890
  • Colour
    Black