Menu Search

Machine Screws - Cheese

In stock

These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.

It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.

  • Material: PP, PVDF, Nylon, PA
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
333 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length Drive Type View
£ 0.1314 - £ 0.1342 26950 In stock
M2.5
16.0 mm
Slotted Drive
£ 0.0831 - £ 0.0865 43178 In stock
M2.5
10.0 mm
Slotted Drive
£ 0.1681 - £ 0.1681 11458 In stock
M4
16.0 mm
Slotted Drive
£ 0.1778 - £ 0.1778 7300 In stock
M4
20.0 mm
Slotted Drive
£ 0.1384 - £ 0.1384 4600 In stock
M10
20.0 mm
Slotted Drive
£ 0.6614 - £ 0.6739 5750 In stock
M10
50.0 mm
Slotted Drive
£ 1.1728 - £ 1.1728 4000 In stock
M12
50.0 mm
Slotted Drive
£ 0.0831 - £ 0.0865 16000 In stock
M3
5.0 mm
Slotted Drive
£ 0.6225 - £ 0.6225 10650 In stock
M10
16.0 mm
Slotted Drive
£ 0.1337 - £ 0.165 500 In stock
M6
70.0 mm
Slotted Drive
£ 0.0293 - £ 0.0362 10000 In stock
M2
12.0 mm
Slotted Drive
£ 0.0293 - £ 0.0362 27191 In stock
M2.5
12.0 mm
Slotted Drive
£ 0.0831 - £ 0.0865 27084 In stock
M3
6.0 mm
Slotted Drive
£ 0.0831 - £ 0.0865 26445 In stock
M3
10.0 mm
Slotted Drive
0010100000VR £ 0.0831 - £ 0.0865 238845 In stock
M3
12.0 mm
Slotted Drive
£ 0.1486 - £ 0.1486 11953 In stock
M3
16.0 mm
Slotted Drive
£ 0.1542 - £ 0.1542 5900 In stock
M3
20.0 mm
Slotted Drive
£ 0.1078 - £ 0.1078 23359 In stock
M4
6.0 mm
Slotted Drive
0010180000VR £ 0.0847 - £ 0.0882 54870 In stock
M4
10.0 mm
Slotted Drive
£ 0.0847 - £ 0.0882 37000 In stock
M4
12.0 mm
Slotted Drive
  • of 17
Screw Slotted Drive M2.5 16.0 mm Nylon Natural

0011310000VR

Price Range
£ 0.1342 - £ 0.1314

Stock Levels
26950 In stock
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.6 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural
Screw Slotted Drive M2.5 10.0 mm Nylon Natural

0011460000VR

Price Range
£ 0.0865 - £ 0.0831

Stock Levels
43178 In stock
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.6 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural
Screw Slotted Drive M4x0.7 mm 16.0 mm PVDF Natural

0010210500VR

Price Range
£ 0.1681 - £ 0.1681

Stock Levels
11458 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M4x0.7 mm 20.0 mm PVDF Natural

0010220500VR

Price Range
£ 0.1778 - £ 0.1778

Stock Levels
7300 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M10x1.5 mm 20.0 mm PP Natural

0010860300VR

Price Range
£ 0.1384 - £ 0.1384

Stock Levels
4600 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Screw Slotted Drive M10 50.0 mm Nylon Natural

0010900000VR

Price Range
£ 0.6739 - £ 0.6614

Stock Levels
5750 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Screw Slotted Drive M12 50.0 mm Nylon Natural

0011030000VR

Price Range
£ 1.1728 - £ 1.1728

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    19.0 mm
  • Head Height
    8.0 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M12
  • Colour
    Natural
Screw Slotted Drive M3 5.0 mm Nylon Natural

0011390000VR

Price Range
£ 0.0865 - £ 0.0831

Stock Levels
16000 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M10 16.0 mm PA Natural

0011850000VR

Price Range
£ 0.6225 - £ 0.6225

Stock Levels
10650 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Screw Slotted Drive M6 70.0 mm Nylon Natural

50M060100D070

Price Range
£ 0.165 - £ 0.1337

Stock Levels
500 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    3.9 mm
  • Thread Length
    70.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Screw Slotted Drive M2 12.0 mm Nylon Natural

50M020040D012

Price Range
£ 0.0362 - £ 0.0293

Stock Levels
10000 In stock
Attributes
  • Head Diameter
    3.8 mm
  • Head Height
    1.3 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M2
  • Colour
    Natural
Screw Slotted Drive M2.5 12.0 mm Nylon Natural

50M025045D012

Price Range
£ 0.0362 - £ 0.0293

Stock Levels
27191 In stock
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.6 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M2.5
  • Colour
    Natural
Screw Slotted Drive M3 6.0 mm Nylon Natural

0010070000VR

Price Range
£ 0.0865 - £ 0.0831

Stock Levels
27084 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M3 10.0 mm Nylon Natural

0010090000VR

Price Range
£ 0.0865 - £ 0.0831

Stock Levels
26445 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M3 12.0 mm Nylon Natural

0010100000VR

Price Range
£ 0.0865 - £ 0.0831

Stock Levels
238845 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M3x0.5 mm 16.0 mm PVDF Natural

0010120500VR

Price Range
£ 0.1486 - £ 0.1486

Stock Levels
11953 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M3x0.5 mm 20.0 mm PVDF Natural

0010130500VR

Price Range
£ 0.1542 - £ 0.1542

Stock Levels
5900 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Screw Slotted Drive M4 6.0 mm Nylon Black

0010160001VR

Price Range
£ 0.1078 - £ 0.1078

Stock Levels
23359 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M4
  • Colour
    Black
Screw Slotted Drive M4 10.0 mm Nylon Natural

0010180000VR

Price Range
£ 0.0882 - £ 0.0847

Stock Levels
54870 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Screw Slotted Drive M4 12.0 mm Nylon Natural

0010190000VR

Price Range
£ 0.0882 - £ 0.0847

Stock Levels
37000 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M4
  • Colour
    Natural