Fillister Machine Screws have a convex top comparable to socket head or socket head cap screws. The high head height in relation to its head diameter, makes it excellent for applications into deeper bores. It features a smooth bearing surface and a convex top. It is used for countersunk holes and comes with either a countersunk or a Phillips drive head.
Protects the surface by elevating the level at which the screwdriver is used. They are less prone than protruding machine screws to deform or harm the surface of the material they are screwed into. Used in applications for furniture assembly, machinery construction and automotive repair.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Thread Length | Drive Type | View | |
---|---|---|---|---|---|---|
£ 0.0285 - £ 0.0352 | Request the lead time here |
M2
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
£ 0.0296 - £ 0.0365 | 1000 In stock |
M2
|
0.63 in
16.0 mm
|
Crossed Drive
|
||
£ 0.0284 - £ 0.035 | Request the lead time here |
M2.5
|
0.197 in
5.0 mm
|
Crossed Drive
|
||
£ 0.0293 - £ 0.0362 | Request the lead time here |
M2.5
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
£ 0.0283 - £ 0.0349 | 2990 In stock |
M3
|
0.157 in
4.0 mm
|
Crossed Drive
|
||
£ 0.029 - £ 0.0359 | Request the lead time here |
M3
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
£ 0.03 - £ 0.0371 | Request the lead time here |
M3
|
0.984 in
25.0 mm
|
Crossed Drive
|
||
£ 0.0296 - £ 0.0365 | 2000 In stock |
M3.5
|
0.197 in
5.0 mm
|
Crossed Drive
|
||
£ 0.0304 - £ 0.0375 | 2000 In stock |
M3.5
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
£ 0.0314 - £ 0.0388 | 2000 In stock |
M3.5
|
0.984 in
25.0 mm
|
Crossed Drive
|
||
£ 0.0313 - £ 0.0386 | 162 In stock |
M4
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
£ 0.0319 - £ 0.0394 | 780 In stock |
M4
|
0.63 in
16.0 mm
|
Crossed Drive
|
||
£ 0.0456 - £ 0.0563 | 448 In stock |
M4
|
1.378 in
35.0 mm
|
Crossed Drive
|
||
£ 0.0346 - £ 0.0427 | 996 In stock |
M5
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
£ 0.0354 - £ 0.0437 | 2000 In stock |
M5
|
0.787 in
20.0 mm
|
Crossed Drive
|
||
£ 0.0285 - £ 0.0352 | Request the lead time here |
M2
|
0.236 in
6.0 mm
|
Slotted Drive
|
||
£ 0.0296 - £ 0.0365 | 9000 In stock |
M2
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
£ 0.0284 - £ 0.035 | 870 In stock |
M2.5
|
0.197 in
5.0 mm
|
Slotted Drive
|
||
£ 0.0293 - £ 0.0362 | 3000 In stock |
M2.5
|
0.472 in
12.0 mm
|
Slotted Drive
|
||
£ 0.0283 - £ 0.0349 | 2000 In stock |
M3
|
0.157 in
4.0 mm
|
Slotted Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.