Menu Search

Machine Screws - Low Head

In stock

Machine Screws are designed with a low head height for aesthetic and space saving purposes. The low profile head makes them an ideal choice for low-clearance applications. It can be used to join machinery or equipment without requiring a nut, making it a convenient fastening solution.

It is lightweight yet strong and durable. It is resistant to chemicals and temperatures up to 200 ºC. It is used for furniture applications, electronics and construction applications. This range includes Low Head and Special Low Head options.

  • Material: Reny, PEEK, PPS
  • Colour: Black, Light Brown

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
133 results
Product SKUs information
Essentra Part Number Price range Availability Torx Size Thread Size Thread Length Drive Type View
£ 13.1304 - £ 14.7683 Request the lead time here
TX30
M6
20.0 mm
Star Drive
£ 2.5777 - £ 2.8999 Request the lead time here
TX8
M3
6.0 mm
Star Drive
£ 4.2291 - £ 4.7527 125 In stock
TX8
M3
16.0 mm
Star Drive
£ 3.6786 - £ 4.1351 Request the lead time here
TX10
M4
10.0 mm
Star Drive
£ 5.961 - £ 14.0971 Request the lead time here
TX10
M4
25.0 mm
Star Drive
£ 7.3439 - £ 17.3444 140 In stock
TX15
M5
16.0 mm
Star Drive
£ 9.1966 - £ 10.3378 Request the lead time here
TX20
M6
10.0 mm
Star Drive
£ 2.6985 - £ 3.0342 Request the lead time here
TX20
M4
6.0 mm
Star Drive
£ 4.3768 - £ 4.9272 100 In stock
TX20
M4
16.0 mm
Star Drive
£ 4.887 - £ 5.4911 Request the lead time here
TX25
M5
10.0 mm
Star Drive
£ 10.6063 - £ 11.9355 Request the lead time here
TX25
M5
25.0 mm
Star Drive
£ 17.6146 - £ 19.8299 Request the lead time here
TX20
M6
25.0 mm
Star Drive
£ 1.8796 - £ 2.1212 150 In stock
TX10
M3
8.0 mm
Star Drive
£ 2.3495 - £ 2.6314 Request the lead time here
TX10
M3
20.0 mm
Star Drive
£ 2.3495 - £ 2.6314 300 In stock
TX20
M4
12.0 mm
Star Drive
£ 2.3495 - £ 2.6314 Request the lead time here
TX25
M5
8.0 mm
Star Drive
£ 2.8059 - £ 3.155 150 In stock
TX25
M5
20.0 mm
Star Drive
£ 5.867 - £ 13.8705 Request the lead time here
TX15
M5
12.0 mm
Star Drive
£ 14.3253 - £ 16.1109 Request the lead time here
TX15
M5
30.0 mm
Star Drive
£ 14.3253 - £ 16.1109 Request the lead time here
TX20
M6
20.0 mm
Star Drive
  • of 7
Screw Star Drive M6 20.0 mm PPS Light Brown

10344392

Price Range
£ 14.7683 - £ 13.1304

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    4.4 mm
  • Head Diameter
    10.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M3 6.0 mm PPS Light Brown

10344439

Price Range
£ 2.8999 - £ 2.5777

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    6.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M3 16.0 mm PPS Light Brown

10344477

Price Range
£ 4.7527 - £ 4.2291

Stock Levels
125 In stock
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M4 10.0 mm PPS Light Brown

10344514

Price Range
£ 4.1351 - £ 3.6786

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M4 25.0 mm PPS Light Brown

10344552

Price Range
£ 14.0971 - £ 5.961

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    25.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M5 16.0 mm PPS Light Brown

10344590

Price Range
£ 17.3444 - £ 7.3439

Stock Levels
140 In stock
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M6 10.0 mm PPS Light Brown

10344637

Price Range
£ 10.3378 - £ 9.1966

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M4 6.0 mm PPS Light Brown

10344224

Price Range
£ 3.0342 - £ 2.6985

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    6.0 mm
  • Head Height
    3.1 mm
  • Head Diameter
    7.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M4 16.0 mm PPS Light Brown

10344262

Price Range
£ 4.9272 - £ 4.3768

Stock Levels
100 In stock
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    3.1 mm
  • Head Diameter
    7.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M5 10.0 mm PPS Light Brown

10344309

Price Range
£ 5.4911 - £ 4.887

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    3.65 mm
  • Head Diameter
    8.5 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M5 25.0 mm PPS Light Brown

10344347

Price Range
£ 11.9355 - £ 10.6063

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    25.0 mm
  • Head Height
    3.65 mm
  • Head Diameter
    8.5 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M6 25.0 mm PPS Light Brown

10344675

Price Range
£ 19.8299 - £ 17.6146

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    25.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M3 8.0 mm Reny Black

10345269

Price Range
£ 2.1212 - £ 1.8796

Stock Levels
150 In stock
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M3 20.0 mm Reny Black

10345306

Price Range
£ 2.6314 - £ 2.3495

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M4 12.0 mm Reny Black

10345344

Price Range
£ 2.6314 - £ 2.3495

Stock Levels
300 In stock
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    3.1 mm
  • Head Diameter
    7.0 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M5 8.0 mm Reny Black

10345382

Price Range
£ 2.6314 - £ 2.3495

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    8.0 mm
  • Head Height
    3.65 mm
  • Head Diameter
    8.5 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M5 20.0 mm Reny Black

10345429

Price Range
£ 3.155 - £ 2.8059

Stock Levels
150 In stock
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    3.65 mm
  • Head Diameter
    8.5 mm
  • Colour
    Black
  • Material
    Reny
Screw Star Drive M5 12.0 mm PPS Light Brown

10344583

Price Range
£ 13.8705 - £ 5.867

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M5 30.0 mm PPS Light Brown

10344620

Price Range
£ 16.1109 - £ 14.3253

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    30.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Colour
    Light Brown
  • Material
    PPS
Screw Star Drive M6 20.0 mm PPS Light Brown

10344668

Price Range
£ 16.1109 - £ 14.3253

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Colour
    Light Brown
  • Material
    PPS