Quantity | Unit price |
---|---|
50 - 499 | £ 2.3149 |
500 + | £ 1.0832 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Thread Sizes (All) | M5 |
---|---|
D | 11.0 mm |
D | 0.433 in |
CH | 5.0 mm |
CH | 0.197 in |
FH | 3.8 mm |
FH | 0.15 in |
Colour | Orange |
Material | Silicone |
Commodity Code | 7318190020 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.