Menu Search

Masked Eye Bolts

In stock

Masked Eye Bolts have a loop on one end, and are commonly used with hooks or other hanging systems. Used as a hanging solution for powder coating and painting. The tapered silicone provides a tight seal to the component, while a threaded insert secures the item.

  • An Eye Bolt is a type of bolt with a loop at one end and is typically used with a hook or other hanging systems. They are commonly used as a hanging solution during powder coating, painting, shot blasting and other surface treatment processes.
  • Silicone coating will protect the eye bolt during use, and extend its life cycle.
  • A highly economical and sustainable choice.
Material: Silicone Colour: Brown, Red, Purple, Green, White, Yellow, Orange, Transparent, Pink Series Code: SRF0062

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
9 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size D Colour Material H L View
10353028 £ 1.2673 - £ 2.7187 Request the lead time here
M6
14.0 mm
Yellow
Silicone
14.0 mm
4.1 mm
£ 3.1282 - £ 6.6961 2660 In stock
M20
28.0 mm
Brown
Silicone
28.0 mm
6.3 mm
£ 1.1049 - £ 2.3612 3950 In stock
M5
11.0 mm
Orange
Silicone
11.0 mm
3.8 mm
£ 2.2823 - £ 4.8836 Request the lead time here
M14
23.0 mm
Purple
Silicone
23.0 mm
5.8 mm
10353073 £ 2.3897 - £ 5.1101 3630 In stock
M16
24.0 mm
Red
Silicone
24.0 mm
6.8 mm
10353004 £ 0.8015 - £ 1.7117 Request the lead time here
M4
11.0 mm
Transparent
Silicone
11.0 mm
2.6 mm
10352991 £ 0.6994 - £ 1.4953 3550 In stock
M3
10.0 mm
Pink
Silicone
11.0 mm
2.6 mm
£ 2.1884 - £ 4.657 3310 In stock
M12
22.0 mm
Green
Silicone
22.0 mm
5.8 mm
£ 1.4902 - £ 3.197 4200 In stock
M8
18.0 mm
White
Silicone
18.0 mm
4.7 mm
Masked Eye Bolts M6 14.0 mm Silicone Yellow

10353028

Price Range
£ 2.7187 - £ 1.2673

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • L
    4.1 mm
  • D
    14.0 mm
  • H
    14.0 mm
  • Hole Size
    5.0 mm
Masked Eye Bolts M20 28.0 mm Silicone Brown

10353080

Price Range
£ 6.6961 - £ 3.1282

Stock Levels
2660 In stock
Attributes
  • Thread Size
    M20
  • L
    6.3 mm
  • D
    28.0 mm
  • H
    28.0 mm
  • Hole Size
    10.0 mm
Masked Eye Bolts M5 11.0 mm Silicone Orange

10353011

Price Range
£ 2.3612 - £ 1.1049

Stock Levels
3950 In stock
Attributes
  • Thread Size
    M5
  • L
    3.8 mm
  • D
    11.0 mm
  • H
    11.0 mm
  • Hole Size
    3.0 mm
Masked Eye Bolts M14 23.0 mm Silicone Purple

10353066

Price Range
£ 4.8836 - £ 2.2823

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M14
  • L
    5.8 mm
  • D
    23.0 mm
  • H
    23.0 mm
  • Hole Size
    10.0 mm
Masked Eye Bolts M16 24.0 mm Silicone Red

10353073

Price Range
£ 5.1101 - £ 2.3897

Stock Levels
3630 In stock
Attributes
  • Thread Size
    M16
  • L
    6.8 mm
  • D
    24.0 mm
  • H
    24.0 mm
  • Hole Size
    10.0 mm
Masked Eye Bolts M4 11.0 mm Silicone Transparent

10353004

Price Range
£ 1.7117 - £ 0.8015

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • L
    2.6 mm
  • D
    11.0 mm
  • H
    11.0 mm
  • Hole Size
    3.0 mm
Masked Eye Bolts M3 10.0 mm Silicone Pink

10352991

Price Range
£ 1.4953 - £ 0.6994

Stock Levels
3550 In stock
Attributes
  • Thread Size
    M3
  • L
    2.6 mm
  • D
    10.0 mm
  • H
    11.0 mm
  • Hole Size
    3.0 mm
Masked Eye Bolts M12 22.0 mm Silicone Green

10353059

Price Range
£ 4.657 - £ 2.1884

Stock Levels
3310 In stock
Attributes
  • Thread Size
    M12
  • L
    5.8 mm
  • D
    22.0 mm
  • H
    22.0 mm
  • Hole Size
    10.0 mm
Masked Eye Bolts M8 18.0 mm Silicone White

10353035

Price Range
£ 3.197 - £ 1.4902

Stock Levels
4200 In stock
Attributes
  • Thread Size
    M8
  • L
    4.7 mm
  • D
    18.0 mm
  • H
    18.0 mm
  • Hole Size
    6.0 mm