Quantity | Unit price |
---|---|
5 - 49 | £ 4.7171 |
50 + | £ 2.2045 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Purple |
---|---|
Full Material | Steel |
Flanged | No |
Price per piece incl VAT | 5.5496 GBP |
Compatible Thread Sizes (All) | M14 |
Overall Diameter | 23.0 mm |
Overall Diameter | 0.906 in |
Compatible Hole Diameter | 14.0 mm |
Compatible Hole Diameter | 0.551 in |
Height of Silicone | 23.0 mm |
Height of Silicone | 0.906 in |
Commodity Code | 7318190020 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue