Menu Search

Masking Straight Caps

In stock

Straight Caps are an ideal solution for protecting and masking parts undergoing a variety of masking processes, including; painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing, and processes that expose parts to high temperatures. They are highly versatile and can also be used as a plug to mask threaded or non-threaded holes.

These Masking Caps and Plugs can be used to protect studs, pins, tube ends and other applications that require protection. They are available in a choice of materials with a wide range of colour options to suit your project requirements.

  • Materials: Ethylene Propylene Diene Monomer (EPDM) and Silicone Rubber
  • Colours: Black, Blue, Green, Grey, Natural, Orange, Pink, Purple and Yellow


Series Code :SR1052, SR1095

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
254 results
Product SKUs information
Item Code Price range Availability IH Colour Material D View
461823 £ 1.4869 - £ 1.5147 Request the lead time here
20.8 mm
Black
EPDM
25.4 mm
£ 2.001 - £ 2.0427 1100 In stock
38.1 mm
Black
EPDM
38.1 mm
£ 2.8209 - £ 2.8765 Request the lead time here
50.8 mm
Black
EPDM
44.5 mm
£ 0.0908 - £ 0.0947 15969 In stock
12.7 mm
Blue
Silicone
3.8 mm
£ 1.1089 - £ 1.1547 200 In stock
109.2 mm
Green
Silicone
19.1 mm
£ 0.1128 - £ 0.1175 4980 In stock
19.1 mm
Green
Silicone
4.8 mm
£ 0.2556 - £ 0.2556 Request the lead time here
38.1 mm
Orange
Silicone
9.5 mm
£ 0.1032 - £ 0.1075 3848 In stock
19.1 mm
Blue
Silicone
3.8 mm
£ 0.1431 - £ 0.1486 8000 In stock
38.1 mm
Blue
Silicone
4.0 mm
£ 0.1389 - £ 0.1445 17067 In stock
25.4 mm
Pink
Silicone
5.7 mm
£ 0.1875 - £ 0.1875 2696 In stock
38.1 mm
Pink
Silicone
5.9 mm
499680 £ 0.4474 - £ 0.4474 1456 In stock
48.9 mm
Green
Silicone
19.1 mm
£ 0.0939 - £ 0.0958 6543 In stock
12.7 mm
Yellow
Silicone
2.8 mm
£ 0.1277 - £ 0.1303 885 In stock
25.4 mm
Green
Silicone
5.9 mm
£ 0.3071 - £ 0.314 1500 In stock
25.4 mm
Blue
Silicone
17.5 mm
£ 0.119 - £ 0.124 445 In stock
25.4 mm
Natural
Silicone
3.5 mm
£ 0.1303 - £ 0.1329 37987 In stock
12.7 mm
Natural
Silicone
0.5 mm
£ 0.0988 - £ 0.1029 Request the lead time here
12.7 mm
Natural
Silicone
2.5 mm
£ 0.0963 - £ 0.1003 247 In stock
12.7 mm
Natural
Silicone
3.5 mm
461688 £ 0.1054 - £ 0.1099 Request the lead time here
12.7 mm
Natural
Silicone
4.8 mm
  • of 13
Cap 25.4 mm 20.8 mm EPDM Black

461823

Price Range
£ 1.5147 - £ 1.4869

Stock Levels
Request the lead time here
Attributes
  • IH
    20.8 mm
  • Material
    EPDM
  • Colour
    Black
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Standard
    UNF Threads
Cap 38.1 mm 38.1 mm EPDM Black

461831

Price Range
£ 2.0427 - £ 2.001

Stock Levels
1100 In stock
Attributes
  • IH
    38.1 mm
  • Material
    EPDM
  • Colour
    Black
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Standard
    UNF Threads
Cap 44.5 mm 50.8 mm EPDM Black

461835

Price Range
£ 2.8765 - £ 2.8209

Stock Levels
Request the lead time here
Attributes
  • IH
    50.8 mm
  • Material
    EPDM
  • Colour
    Black
  • Compatible Thread Standard
    UNF Threads
  • Maximum Temperature
    180 °C
Cap 3.8 mm 12.7 mm Silicone Blue

499675

Price Range
£ 0.0947 - £ 0.0908

Stock Levels
15969 In stock
Attributes
  • IH
    12.7 mm
  • Material
    Silicone
  • Colour
    Blue
  • Compatible Thread Standard
    Metric Threads
  • Maximum Temperature
    250 °C
Cap 19.1 mm 109.2 mm Silicone Green

499683

Price Range
£ 1.1547 - £ 1.1089

Stock Levels
200 In stock
Attributes
  • IH
    109.2 mm
  • Material
    Silicone
  • Colour
    Green
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Standard
    UNF Threads
Cap 4.8 mm 19.1 mm Silicone Green

499688

Price Range
£ 0.1175 - £ 0.1128

Stock Levels
4980 In stock
Attributes
  • IH
    19.1 mm
  • Material
    Silicone
  • Colour
    Green
  • Compatible Thread Standard
    Metric Threads
  • Maximum Temperature
    250 °C
Cap 9.5 mm 38.1 mm Silicone Orange

499692

Price Range
£ 0.2556 - £ 0.2556

Stock Levels
Request the lead time here
Attributes
  • IH
    38.1 mm
  • Material
    Silicone
  • Colour
    Orange
  • Compatible Thread Standard
    Metric Threads
  • Maximum Temperature
    250 °C
Cap 3.8 mm 19.1 mm Silicone Blue

499696

Price Range
£ 0.1075 - £ 0.1032

Stock Levels
3848 In stock
Attributes
  • IH
    19.1 mm
  • Material
    Silicone
  • Colour
    Blue
  • Compatible Thread Standard
    Metric Threads
  • Maximum Temperature
    250 °C
Cap 4.0 mm 38.1 mm Silicone Blue

499700

Price Range
£ 0.1486 - £ 0.1431

Stock Levels
8000 In stock
Attributes
  • IH
    38.1 mm
  • Material
    Silicone
  • Colour
    Blue
  • Compatible Thread Standard
    Metric Threads
  • Maximum Temperature
    250 °C
Cap 5.7 mm 25.4 mm Silicone Pink

499704

Price Range
£ 0.1445 - £ 0.1389

Stock Levels
17067 In stock
Attributes
  • IH
    25.4 mm
  • Material
    Silicone
  • Colour
    Pink
  • Compatible Thread Standard
    Metric Threads
  • Maximum Temperature
    250 °C
Cap 5.9 mm 38.1 mm Silicone Pink

499708

Price Range
£ 0.1875 - £ 0.1875

Stock Levels
2696 In stock
Attributes
  • IH
    38.1 mm
  • Material
    Silicone
  • Colour
    Pink
  • Compatible Thread Standard
    UNF Threads
  • Maximum Temperature
    250 °C
Cap 19.1 mm 48.9 mm Silicone Green

499680

Price Range
£ 0.4474 - £ 0.4474

Stock Levels
1456 In stock
Attributes
  • IH
    48.9 mm
  • Material
    Silicone
  • Colour
    Green
  • Compatible Thread Standard
    Metric Threads
  • Maximum Temperature
    250 °C
Cap 2.8 mm 12.7 mm Silicone Yellow

1219720

Price Range
£ 0.0958 - £ 0.0939

Stock Levels
6543 In stock
Attributes
  • IH
    12.7 mm
  • Material
    Silicone
  • Colour
    Yellow
  • Maximum Temperature
    250 °C
  • Commodity Code
    3926909790
Cap 5.9 mm 25.4 mm Silicone Green

1219724

Price Range
£ 0.1303 - £ 0.1277

Stock Levels
885 In stock
Attributes
  • IH
    25.4 mm
  • Material
    Silicone
  • Colour
    Green
  • Maximum Temperature
    250 °C
  • Commodity Code
    3926909790
Cap 17.5 mm 25.4 mm Silicone Blue

1219728

Price Range
£ 0.314 - £ 0.3071

Stock Levels
1500 In stock
Attributes
  • IH
    25.4 mm
  • Material
    Silicone
  • Colour
    Blue
  • Maximum Temperature
    250 °C
  • Commodity Code
    3926909790
Cap 3.5 mm 25.4 mm Silicone Natural

41304

Price Range
£ 0.124 - £ 0.119

Stock Levels
445 In stock
Attributes
  • IH
    25.4 mm
  • Material
    Silicone
  • Colour
    Natural
  • Maximum Temperature
    250 °C
  • Commodity Code
    3926909790
Cap 0.5 mm 12.7 mm Silicone Natural

461672

Price Range
£ 0.1329 - £ 0.1303

Stock Levels
37987 In stock
Attributes
  • IH
    12.7 mm
  • Material
    Silicone
  • Colour
    Natural
  • Maximum Temperature
    250 °C
  • Commodity Code
    3926909790
Cap 2.5 mm 12.7 mm Silicone Natural

461676

Price Range
£ 0.1029 - £ 0.0988

Stock Levels
Request the lead time here
Attributes
  • IH
    12.7 mm
  • Material
    Silicone
  • Colour
    Natural
  • Maximum Temperature
    250 °C
  • Commodity Code
    3926909790
Cap 3.5 mm 12.7 mm Silicone Natural

461680

Price Range
£ 0.1003 - £ 0.0963

Stock Levels
247 In stock
Attributes
  • IH
    12.7 mm
  • Material
    Silicone
  • Colour
    Natural
  • Maximum Temperature
    250 °C
  • Commodity Code
    3926909790
Cap 4.8 mm 12.7 mm Silicone Natural

461688

Price Range
£ 0.1099 - £ 0.1054

Stock Levels
Request the lead time here
Attributes
  • IH
    12.7 mm
  • Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric Threads
  • Maximum Temperature
    250 °C