Straight Caps are an ideal solution for protecting and masking parts undergoing a variety of masking processes, including; painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing, and processes that expose parts to high temperatures. They are highly versatile and can also be used as a plug to mask threaded or non-threaded holes.
These Masking Caps and Plugs can be used to protect studs, pins, tube ends and other applications that require protection. They are available in a choice of materials with a wide range of colour options to suit your project requirements.
Series Code :SR1052, SR1095
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | IH | Colour | Material | D | View | |
---|---|---|---|---|---|---|---|
£ 0.1875 - £ 0.1959 | Request the lead time here |
1.5 in
38.1 mm
|
Natural
|
Silicone
|
0.224 in
5.7 mm
|
||
£ 0.4307 - £ 0.4391 | 400 In stock |
1.5 in
38.1 mm
|
Natural
|
Silicone
|
0.728 in
18.5 mm
|
||
£ 0.5447 - £ 0.5558 | 93300 In stock |
1.5 in
38.1 mm
|
Natural
|
Silicone
|
0.969 in
24.6 mm
|
||
461732 | £ 1.1186 - £ 1.1645 | 50 In stock |
3 in
76.2 mm
|
Natural
|
Silicone
|
1.083 in
27.5 mm
|
|
£ 0.478 - £ 0.4974 | Request the lead time here |
1.5 in
38.1 mm
|
Natural
|
Silicone
|
0.811 in
20.6 mm
|
||
£ 0.1514 - £ 0.157 | 7250 In stock |
1.5 in
38.1 mm
|
Natural
|
Silicone
|
0.173 in
4.4 mm
|
||
461694 | £ 0.1792 - £ 0.1875 | 36 In stock |
1.5 in
38.1 mm
|
Natural
|
Silicone
|
0.232 in
5.9 mm
|
|
461704 | £ 0.2098 - £ 0.2181 | 180 In stock |
1 in
25.4 mm
|
Natural
|
Silicone
|
0.406 in
10.3 mm
|
|
£ 0.5489 - £ 0.5711 | 3279 In stock |
3 in
76.2 mm
|
Natural
|
Silicone
|
0.5 in
12.7 mm
|
||
£ 0.3448 - £ 0.358 | 80 In stock |
0.819 in
20.8 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
||
£ 0.1639 - £ 0.1709 | 3920 In stock |
1 in
25.4 mm
|
Natural
|
Silicone
|
0.28 in
7.1 mm
|
||
£ 0.2223 - £ 0.2306 | 12567 In stock |
1 in
25.4 mm
|
Natural
|
Silicone
|
0.469 in
11.9 mm
|
||
£ 0.3821 - £ 0.3974 | Request the lead time here |
1.5 in
38.1 mm
|
Natural
|
Silicone
|
0.626 in
15.9 mm
|
||
£ 0.0996 - £ 0.1038 | Request the lead time here |
1 in
25.4 mm
|
Natural
|
Silicone
|
0.098 in
2.5 mm
|
||
£ 0.116 - £ 0.116 | Request the lead time here |
0.752 in
19.1 mm
|
Natural
|
Silicone
|
0.15 in
3.8 mm
|
||
£ 0.0997 - £ 0.1039 | Request the lead time here |
0.5 in
12.7 mm
|
Natural
|
Silicone
|
0.173 in
4.4 mm
|
||
461689 | £ 0.137 - £ 0.1431 | Request the lead time here |
1 in
25.4 mm
|
Natural
|
Silicone
|
0.217 in
5.5 mm
|
|
£ 0.1056 - £ 0.11 | 302652 In stock |
0.5 in
12.7 mm
|
Natural
|
Silicone
|
0.232 in
5.9 mm
|
||
£ 0.2292 - £ 0.239 | Request the lead time here |
1.5 in
38.1 mm
|
Natural
|
Silicone
|
0.311 in
7.9 mm
|
||
£ 0.3154 - £ 0.3223 | Request the lead time here |
1.5 in
38.1 mm
|
Natural
|
Silicone
|
0.48 in
12.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.