High Temperature Tubing is an excellent masking solution to fit over longer parts, where standard caps are too short. The tubing can be used with a cap, if required. These caps be be applied to long studs and pins.
Supplied on a roll; the tubing can be cut to the required length. By cutting long also creates an easy pull tab, for swift removal. It can be masked off thru-hole by utilising the outside diameter of the tube and pulling it through.
The tubing is flexible and conforms to irregularities. It will not melt or harden and can be reused - making it an economical product.
Popular applications include; powder coating, e-coating, plating and anodising.
Series Code :SRF0064, SR1088, SRF0065
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | ID | Colour | Roll Length | Material | WT | View | |
---|---|---|---|---|---|---|---|---|
£ 16.8748 - £ 41.1166 | 25 In stock |
|
Red
|
82.021 ft
25.0 m
|
Silicone
|
0.063 in
1.6 mm
|
||
SS-5030 | £ 2.0928 - £ 4.4176 | 25 In stock |
|
Red
|
82.021 ft
25.0 m
|
Silicone
|
0.063 in
1.6 mm
|
|
£ 2.8632 - £ 2.8632 | Request the lead time here |
|
Red
|
82.021 ft
25.0 m
|
Silicone
|
0.063 in
1.6 mm
|
||
£ 2.6702 - £ 2.6702 | Request the lead time here |
0.236 in
6.0 mm
|
Red
|
82.021 ft
25.0 m
|
Silicone
|
|
||
£ 5.7265 - £ 13.953 | 25 In stock |
|
Red
|
82.021 ft
25.0 m
|
Silicone
|
0.063 in
1.6 mm
|
||
£ 2.4546 - £ 2.4546 | Request the lead time here |
|
Red
|
82.021 ft
25.0 m
|
Silicone
|
0.063 in
1.6 mm
|
||
£ 2.2616 - £ 2.2616 | 25 In stock |
|
Red
|
82.021 ft
25.0 m
|
Silicone
|
0.063 in
1.6 mm
|
||
58-SN040 | £ 1.8954 - £ 1.8954 | Request the lead time here |
0.157 in
4.0 mm
|
Red
|
82.021 ft
25.0 m
|
Silicone
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.