Menu Search

Membrane Entry Grommets - Hole Mounted

In stock

Suitable for applications where space is limited and flexibility and appearance are important. Quick and easy installation without tools. Dust tight & easy mounting. Suitable for unthreaded holes.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Panel Hole Diameter Insert Diameter View
£ 0.3628 - £ 0.3784 Request the lead time here
23.5 mm
4.0 mm
£ 0.4833 - £ 0.5031 Request the lead time here
27.5 mm
5.0 mm
£ 1.1807 - £ 1.2303 Request the lead time here
39.5 mm
11.0 mm
10276969 £ 0.7513 - £ 0.7513 84 In stock
20.0 mm
20.0 mm
10277003 £ 0.6969 - £ 0.7113 228 In stock
10277034 £ 0.7642 - £ 0.7799 Request the lead time here
20.7 mm
19.8 mm
£ 1.1261 - £ 1.1742 12633 In stock
20.0 mm
4.0 mm
£ 1.3434 - £ 1.3989 6498 In stock
£ 1.1261 - £ 1.1742 Request the lead time here
20.0 mm
£ 0.4833 - £ 0.5031 Request the lead time here
27.5 mm
5.0 mm
£ 0.7058 - £ 0.7342 Request the lead time here
32.5 mm
7.0 mm
£ 1.1807 - £ 1.2303 1886 In stock
39.5 mm
11.0 mm
10276983 £ 1.2508 - £ 1.2751 Request the lead time here
10277027 £ 1.2508 - £ 1.2751 Request the lead time here
£ 0.7642 - £ 0.7799 Request the lead time here
21.0 mm
20.0 mm
£ 0.7642 - £ 0.7799 210 In stock
£ 1.3434 - £ 1.3989 Request the lead time here
25.0 mm
5.0 mm
£ 1.1261 - £ 1.1742 2350 In stock
£ 1.3449 - £ 1.4003 Request the lead time here
25.0 mm
5.0 mm
£ 1.7174 - £ 1.7889 Request the lead time here
  • of 2
Membrane Entry Grommet 23.5 mm M16 TPE Light Grey

10368084

Price Range
£ 0.3784 - £ 0.3628

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    23.5 mm
  • Insert Diameter
    4.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    Light Grey
  • Thread Size
    M16
Membrane Entry Grommet 27.5 mm M20 TPE Black

10368121

Price Range
£ 0.5031 - £ 0.4833

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    27.5 mm
  • Insert Diameter
    5.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    Black
  • Thread Size
    M20
Membrane Entry Grommet 39.5 mm M32 TPE White

10368169

Price Range
£ 1.2303 - £ 1.1807

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    39.5 mm
  • Insert Diameter
    11.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    White
  • Thread Size
    M32
Cable Grommet 1.0 mm 13.0 mm TPE;PP Grey

10276969

Price Range
£ 0.7513 - £ 0.7513

Stock Levels
84 In stock
Attributes
  • Compatible Panel Hole Diameter
    20.0 mm
  • Insert Diameter
    20.0 mm
  • Full Material
    Thermoplastic Elastomer;Polypropylene
  • Colour
    Grey
  • Thread Size
    M20 x 1.5
Cable Grommet 1.0 mm 13.0 mm PE;TPE Grey

10277003

Price Range
£ 0.7113 - £ 0.6969

Stock Levels
228 In stock
Attributes
  • Full Material
    Polyethylene;Thermoplastic Elastomer
  • Colour
    Grey
  • Thread Size
    M20
  • Overall Height
    11.0 mm
  • Commodity Code
    3926909790
Membrane Entry Grommet 33.0 mm Non Threaded PA;TPE Grey

10277034

Price Range
£ 0.7799 - £ 0.7642

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    20.7 mm
  • Insert Diameter
    19.8 mm
  • Full Material
    Polyamide 6.6;Thermoplastic Elastomer
  • Colour
    Grey
  • Thread Size
    Non Threaded
Membrane Entry Grommet M20 PA;TPE Black

10225301

Price Range
£ 1.1742 - £ 1.1261

Stock Levels
12633 In stock
Attributes
  • Compatible Panel Hole Diameter
    20.0 mm
  • Insert Diameter
    4.0 mm
  • Full Material
    Polyamide 6.6;Thermoplastic Elastomer
  • Colour
    Black
  • Thread Size
    M20
Membrane Entry Grommet 34.7 mm Nylon 6/6;TPE Grey

10225325

Price Range
£ 1.3989 - £ 1.3434

Stock Levels
6498 In stock
Attributes
  • Full Material
    Polyamide 6.6;Thermoplastic Elastomer
  • Colour
    Grey
  • Overall Height
    19.0 mm
  • Commodity Code
    3926909790
Membrane Entry Grommet 30.0 mm M20 PA;TPE White

10225288

Price Range
£ 1.1742 - £ 1.1261

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    20.0 mm
  • Full Material
    Polyamide 6.6;Thermoplastic Elastomer
  • Colour
    White
  • Thread Size
    M20
  • Overall Height
    19.0 mm
Membrane Entry Grommet 27.5 mm M20 TPE White

10368107

Price Range
£ 0.5031 - £ 0.4833

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    27.5 mm
  • Insert Diameter
    5.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    White
  • Thread Size
    M20
Membrane Entry Grommet 32.5 mm M25 TPE Light Grey

10368145

Price Range
£ 0.7342 - £ 0.7058

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    32.5 mm
  • Insert Diameter
    7.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    Light Grey
  • Thread Size
    M25
Membrane Entry Grommet 39.5 mm M32 TPE Black

10368183

Price Range
£ 1.2303 - £ 1.1807

Stock Levels
1886 In stock
Attributes
  • Compatible Panel Hole Diameter
    39.5 mm
  • Insert Diameter
    11.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    Black
  • Thread Size
    M32
Cable Grommet 1.0 mm 25.0 mm TPE;PP Grey

10276983

Price Range
£ 1.2751 - £ 1.2508

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Thermoplastic Elastomer;Polypropylene
  • Colour
    Grey
  • Thread Size
    M32 x 1.5
  • Overall Height
    15.0 mm
  • Commodity Code
    3926909790
Cable Grommet 1.0 mm 25.0 mm PE;TPE Grey

10277027

Price Range
£ 1.2751 - £ 1.2508

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyethylene;Thermoplastic Elastomer
  • Colour
    Grey
  • Thread Size
    M32
  • Overall Height
    11.0 mm
  • Commodity Code
    3926909790
Cable Grommet 1.0 mm 18.0 mm TPE;PP Grey

10276976

Price Range
£ 0.7799 - £ 0.7642

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    21.0 mm
  • Insert Diameter
    20.0 mm
  • Full Material
    Thermoplastic Elastomer;Polypropylene
  • Colour
    Grey
  • Thread Size
    M25 x 1.5
Cable Grommet 1.0 mm 18.0 mm PE;TPE Grey

10277010

Price Range
£ 0.7799 - £ 0.7642

Stock Levels
210 In stock
Attributes
  • Full Material
    Polyethylene;Thermoplastic Elastomer
  • Colour
    Grey
  • Thread Size
    M25
  • Overall Height
    11.0 mm
  • Commodity Code
    3926909790
Membrane Entry Grommet 36.0 mm M25 PA;TPE Black

10225332

Price Range
£ 1.3989 - £ 1.3434

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    25.0 mm
  • Insert Diameter
    5.0 mm
  • Full Material
    Polyamide 6.6;Thermoplastic Elastomer
  • Colour
    Black
  • Thread Size
    M25
Membrane Entry Grommet 29.7 mm Nylon 6/6;TPE Grey

10225295

Price Range
£ 1.1742 - £ 1.1261

Stock Levels
2350 In stock
Attributes
  • Full Material
    Polyamide 6.6;Thermoplastic Elastomer
  • Colour
    Grey
  • Overall Height
    19.0 mm
  • Commodity Code
    3926909790
Membrane Entry Grommet 36.0 mm M25 PA;TPE White

10225318

Price Range
£ 1.4003 - £ 1.3449

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    25.0 mm
  • Insert Diameter
    5.0 mm
  • Full Material
    Polyamide 6.6;Thermoplastic Elastomer
  • Colour
    White
  • Thread Size
    M25
Membrane Entry Grommet 34.7 mm M25 PA;TPE Grey

10390665

Price Range
£ 1.7889 - £ 1.7174

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide 6.6;Thermoplastic Elastomer
  • Colour
    Grey
  • Thread Size
    M25
  • Overall Height
    19.0 mm
  • Commodity Code
    3926909790