Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.2173 |
5000 - 9999 | £ 0.2005 |
10000 + | £ 0.1907 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Fitting Style | Fir Tree |
Saddle Type | Blind Hole |
Compatible Hole Diameter | 4.0 mm |
Compatible Hole Diameter | 0.157 in |
Compatible Panel Thickness Range | 1.0 - 4.1 mm |
Compatible Panel Thickness Range | 0.039 - 0.161 in |
Depth | 9.7 mm |
Depth | 0.382 in |
Inside Height | 2.8 mm |
Inside Height | 0.11 in |
Inside Width | 8.4 mm |
Inside Width | 0.331 in |
Maximum Compatible Panel Thickness | 4.1 mm |
Maximum Compatible Panel Thickness | 0.161 in |
Maximum Panel Thickness | 4.1 mm |
Maximum Panel Thickness | 0.161 in |
Overall Width | 12.7 mm |
Overall Width | 0.5 in |
Panel Thickness Range | 1.0 - 4.1 mm |
Panel Thickness Range | 0.039 - 0.161 in |
Full Material | Polyamide |
Material Flammability Standard | UL94 V-0 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.