Mini Wire Saddles are primarily used to gather and route cables for electronic applications. The wire saddle keeps components tidy and removes clutter. They also help ensure cables are easy to access for further assembly or repair.
Our range features wire saddles with locking and non-locking tops, options with an adhesive base, as well as side entry , blind hole and stand-off wire saddles. Mounting options include push-in and screw-on.
The reduced size of these wire saddles makes these useful for applications where space is limited.
Series Code :SR2104
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Width | Compatible Hole Diameter | Fitting Style | Inside Height | Compatible Panel Thickness Range | View | |
---|---|---|---|---|---|---|---|---|
£ 0.1926 - £ 0.2219 | 8000 In stock |
0.169 in
4.3 mm
|
0.071 in
1.8 mm
|
Push In
|
0.118 in
3.0 mm
|
|
||
MWS-2-19 | £ 0.1926 - £ 0.2219 | 48700 In stock |
0.169 in
4.3 mm
|
0.071 in
1.8 mm
|
Push In
|
0.335 in
8.5 mm
|
|
|
MWS-1-01 | £ 0.1634 - £ 0.1865 | 624000 In stock |
0.169 in
4.3 mm
|
0.071 in
1.8 mm
|
Push In
|
0.118 in
3.0 mm
|
|
|
MWSB-1-19A2-RT | £ 0.2183 - £ 0.2488 | 400 In stock |
0.173 in
4.4 mm
|
0.173 in
4.4 mm
|
Adhesive
|
0.118 in
3.0 mm
|
|
|
£ 0.0858 - £ 0.104 | Request the lead time here |
0.189 in
4.8 mm
|
0.067 in
1.7 mm
|
Push In
|
0.035 in
0.9 mm
|
|
||
£ 0.1075 - £ 0.1121 | 1000 In stock |
0.35 in
8.9 mm
|
0.358 in
9.1 mm
|
Adhesive
|
0.24 in
6.1 mm
|
|
||
£ 0.1658 - £ 0.189 | 780 In stock |
0.327 in
8.3 mm
|
0.157 in
4.0 mm
|
Fir Tree
|
0.11 in
2.8 mm
|
0.039 - 0.161 in
1.0 - 4.1 mm
|
||
£ 0.0929 - £ 0.1123 | 950 In stock |
0.189 in
4.8 mm
|
0.067 in
1.7 mm
|
Push In
|
0.035 in
0.9 mm
|
|
||
MWSET1-2-19 | £ 0.0929 - £ 0.1123 | Request the lead time here |
0.189 in
4.8 mm
|
0.067 in
1.7 mm
|
Push In
|
0.114 in
2.9 mm
|
|
|
MWSLTB-1-19A-RT | £ 0.6293 - £ 0.6293 | 800 In stock |
0.189 in
4.8 mm
|
0.126 in
3.2 mm
|
Adhesive
|
0.102 in
2.6 mm
|
|
|
£ 0.0858 - £ 0.104 | Request the lead time here |
0.189 in
4.8 mm
|
0.067 in
1.7 mm
|
Push In
|
0.114 in
2.9 mm
|
|
||
£ 0.0929 - £ 0.1123 | Request the lead time here |
0.264 in
6.7 mm
|
0.118 in
3.0 mm
|
Push In
|
0.114 in
2.9 mm
|
0.039 - 0.047 in
1.0 - 1.2 mm
|
||
£ 0.0929 - £ 0.1123 | 542 In stock |
0.264 in
6.7 mm
|
0.118 in
3.0 mm
|
Push In
|
0.114 in
2.9 mm
|
0.047 - 0.063 in
1.2 - 1.6 mm
|
||
MWSEB-1-19A2-RT | £ 0.0999 - £ 0.104 | Request the lead time here |
0.181 in
4.6 mm
|
0.189 in
4.8 mm
|
Adhesive
|
0.039 in
1.0 mm
|
|
|
£ 0.8698 - £ 0.8698 | Request the lead time here |
0.252 in
6.4 mm
|
0.26 in
6.6 mm
|
Adhesive
|
0.118 in
3.0 mm
|
|
||
MBHWSSE1-1-19 | £ 0.2692 - £ 0.3071 | Request the lead time here |
0.492 in
12.5 mm
|
0.157 in
4.0 mm
|
Fir Tree
|
0.11 in
2.8 mm
|
0.039 - 0.161 in
1.0 - 4.1 mm
|
|
MWSEB-4-19A2-RT | £ 0.1075 - £ 0.1121 | 2000 In stock |
0.311 in
7.9 mm
|
0.315 in
8.0 mm
|
Adhesive
|
0.161 in
4.1 mm
|
|
|
MWSEB-6-19A2-RT | £ 0.1076 - £ 0.1122 | 3000 In stock |
0.35 in
8.9 mm
|
0.358 in
9.1 mm
|
Adhesive
|
0.299 in
7.6 mm
|
|
|
£ 0.3353 - £ 0.3622 | 700 In stock |
0.331 in
8.4 mm
|
0.252 in
6.4 mm
|
Adhesive
|
0.11 in
2.8 mm
|
|
||
MWSEB-2-19A2-RT | £ 0.2181 - £ 0.2265 | Request the lead time here |
0.181 in
4.6 mm
|
0.189 in
4.8 mm
|
Adhesive
|
0.11 in
2.8 mm
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.