Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.231 |
5000 + | £ 0.2079 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Fitting Style | Adhesive |
Saddle Type | Fibre Entry |
Compatible Hole Diameter | 7.1 mm |
Compatible Hole Diameter | 0.28 in |
Inside Height | 2.5 mm |
Inside Height | 0.098 in |
Inside Width | 7.1 mm |
Inside Width | 0.28 in |
Overall Width | 12.7 mm |
Overall Width | 0.5 in |
Full Material | Polyamide |
Material Flammability Standard | UL94 V-0 |
Style | 3 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.