Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.104 |
5000 - 9999 | £ 0.096 |
10000 - 19999 | £ 0.0909 |
20000 + | £ 0.0858 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Fitting Style | Push In |
Saddle Type | Micro |
Compatible Hole Diameter | 1.7 mm |
Compatible Hole Diameter | 0.067 in |
Depth | 2 mm |
Depth | 0.080 in |
Inside Height | 0.9 mm |
Inside Height | 0.035 in |
Inside Width | 4.8 mm |
Inside Width | 0.189 in |
Maximum Panel Thickness | 1.7 mm |
Maximum Panel Thickness | 0.067 in |
Overall Width | 7.0 mm |
Overall Width | 0.276 in |
Panel Thickness Range | 1.7 mm |
Panel Thickness Range | 0.067 in |
Full Material | Polyamide |
Material Flammability Standard | UL94 V-2 |
Style | 2 |
Commodity Code | 3926909790 |
UL/CSA Description | UL E71558 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.