Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1489 |
5000 + | £ 0.1428 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Fitting Style | Push In |
Saddle Type | Standoff Micro |
Compatible Hole Diameter | 1.8 mm |
Compatible Hole Diameter | 0.071 in |
Depth | 2 mm |
Depth | 0.080 in |
Inside Height | 4.1 mm |
Inside Height | 0.161 in |
Inside Width | 4.3 mm |
Inside Width | 0.169 in |
Maximum Panel Thickness | 1.6 mm |
Maximum Panel Thickness | 0.063 in |
Overall Width | 6.9 mm |
Overall Width | 0.272 in |
Panel Thickness Range | 1.6 mm |
Panel Thickness Range | 0.063 in |
Full Material | Polyamide |
Material Flammability Standard | UL94 V-2 |
Style | 1 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.