Menu Search

Mounting Blocks & Flanges

In stock

Mounting Blocks & Flanges

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
18 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Overall Length Finish Material Thread Length Overall Height View
£ 5.4481 - £ 5.5512 Request the lead time here
M10 x 1.0;M4
35.0 mm
Powder Coating
Die Cast Zinc
26.0 mm
£ 5.4481 - £ 5.5512 Request the lead time here
M8 x 1.0;M4
35.0 mm
Powder Coating
Die Cast Zinc
26.0 mm
10196809 Request the lead time here
M12 x 1.5
13.0 mm
No Finish
Steel
12.0 mm
Request the lead time here
M16 x 1.5
15.0 mm
No Finish
Steel
16.0 mm
Request the lead time here
M16 x 1.5
20.0 mm
No Finish
Steel
20.0 mm
10196762 £ 5.4481 - £ 5.5512 Request the lead time here
M12 x 1.5;M4
35.0 mm
Powder Coating
Die Cast Zinc
26.0 mm
£ 6.9726 - £ 7.1185 Request the lead time here
M16 x 1.5;M5
47.0 mm
Powder Coating
Die Cast Zinc
34.0 mm
Request the lead time here
M12 x 1.5
13.0 mm
No Finish
Steel
12.0 mm
Request the lead time here
M12 x 1.5
16.0 mm
No Finish
Steel
16.0 mm
Request the lead time here
M12 x 1.5
16.0 mm
No Finish
Steel
16.0 mm
£ 6.8997 - £ 7.031 Request the lead time here
M20 x 1.5;M5
47.0 mm
Powder Coating
Die Cast Zinc
34.0 mm
10196823 Request the lead time here
M16 x 1.5
15.0 mm
No Finish
Steel
16.0 mm
£ 5.4481 - £ 5.5512 Request the lead time here
M12;M4
35.0 mm
Powder Coating
Die Cast Zinc
26.0 mm
£ 6.8025 - £ 6.9448 Request the lead time here
M16;M5
47.0 mm
Powder Coating
Die Cast Zinc
34.0 mm
Request the lead time here
M12 x 1.5
13.0 mm
No Finish
Steel
12.0 mm
Request the lead time here
M16 x 1.5
15.0 mm
No Finish
Steel
16.0 mm
10196885 245 In stock
M16 x 1.5
20.0 mm
No Finish
Steel
20.0 mm
£ 5.4481 - £ 5.5512 180 In stock
M10;M4
35.0 mm
Powder Coating
Die Cast Zinc
26.0 mm
Mounting Block 35.0 mm 4.3 mm M10 x 1.0;M4 Black

10196748

Price Range
£ 5.5512 - £ 5.4481

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10 x 1.0;M4
  • Bore Diameter
    4.3 mm
  • Overall Height
    26.0 mm
  • Overall Length
    35.0 mm
  • Full Material
    Die Cast Zinc
Mounting Block 35.0 mm 4.3 mm M8 x 1.0;M4 Black

10196779

Price Range
£ 5.5512 - £ 5.4481

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8 x 1.0;M4
  • Bore Diameter
    4.3 mm
  • Overall Height
    26.0 mm
  • Overall Length
    35.0 mm
  • Full Material
    Die Cast Zinc
Bushing 13.0 mm 4.2 mm M12 x 1.5 Black

10196809


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12 x 1.5
  • Bore Diameter
    4.2 mm
  • Overall Height
    12.0 mm
  • Overall Length
    13.0 mm
  • Full Material
    Steel
Bushing 15.0 mm 12.2 mm M16 x 1.5 Black

10196830


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16 x 1.5
  • Bore Diameter
    12.2 mm
  • Overall Height
    16.0 mm
  • Overall Length
    15.0 mm
  • Full Material
    Steel
Bushing 20.0 mm 10.2 mm M16 x 1.5 Black

10196878


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16 x 1.5
  • Bore Diameter
    10.2 mm
  • Overall Height
    20.0 mm
  • Overall Length
    20.0 mm
  • Full Material
    Steel
Mounting Block 35.0 mm 4.3 mm M12 x 1.5;M4 Black

10196762

Price Range
£ 5.5512 - £ 5.4481

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12 x 1.5;M4
  • Bore Diameter
    4.3 mm
  • Overall Height
    26.0 mm
  • Overall Length
    35.0 mm
  • Full Material
    Die Cast Zinc
Mounting Block 47.0 mm 5.3 mm M16 x 1.5;M5 Black

10196786

Price Range
£ 7.1185 - £ 6.9726

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16 x 1.5;M5
  • Bore Diameter
    5.3 mm
  • Overall Height
    34.0 mm
  • Overall Length
    47.0 mm
  • Full Material
    Die Cast Zinc
Bushing 13.0 mm 6.2 mm M12 x 1.5 Black

10196816


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12 x 1.5
  • Bore Diameter
    6.2 mm
  • Overall Height
    12.0 mm
  • Overall Length
    13.0 mm
  • Full Material
    Steel
Bushing 16.0 mm 5.2 mm M12 x 1.5 Black

10196854


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12 x 1.5
  • Bore Diameter
    5.2 mm
  • Overall Height
    16.0 mm
  • Overall Length
    16.0 mm
  • Full Material
    Steel
Bushing 16.0 mm 6.2 mm M12 x 1.5 Black

10196861


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12 x 1.5
  • Bore Diameter
    6.2 mm
  • Overall Height
    16.0 mm
  • Overall Length
    16.0 mm
  • Full Material
    Steel
Mounting Block 47.0 mm 5.3 mm M20 x 1.5;M5 Black

10196793

Price Range
£ 7.031 - £ 6.8997

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20 x 1.5;M5
  • Bore Diameter
    5.3 mm
  • Overall Height
    34.0 mm
  • Overall Length
    47.0 mm
  • Full Material
    Die Cast Zinc
Bushing 15.0 mm 10.2 mm M16 x 1.5 Black

10196823


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16 x 1.5
  • Bore Diameter
    10.2 mm
  • Overall Height
    16.0 mm
  • Overall Length
    15.0 mm
  • Full Material
    Steel
Mounting Block 35.0 mm 4.3 mm M12;M4 Black

10196755

Price Range
£ 5.5512 - £ 5.4481

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12;M4
  • Bore Diameter
    4.3 mm
  • Overall Height
    26.0 mm
  • Overall Length
    35.0 mm
  • Full Material
    Die Cast Zinc
Mounting Block 47.0 mm 5.3 mm M16;M5 Black

10629000

Price Range
£ 6.9448 - £ 6.8025

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16;M5
  • Bore Diameter
    5.3 mm
  • Overall Height
    34.0 mm
  • Overall Length
    47.0 mm
  • Full Material
    Die Cast Zinc
Bushing M12 x 1.5 5.2 mm Steel Black

10634882


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12 x 1.5
  • Bore Diameter
    5.2 mm
  • Overall Height
    12.0 mm
  • Overall Length
    13.0 mm
  • Full Material
    Steel
Bushing 15.0 mm 8.2 mm M16 x 1.5 Black

10196847


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16 x 1.5
  • Bore Diameter
    8.2 mm
  • Overall Height
    16.0 mm
  • Overall Length
    15.0 mm
  • Full Material
    Steel
Bushing 20.0 mm 8.2 mm M16 x 1.5 Black

10196885


Stock Levels
245 In stock
Attributes
  • Thread Size
    M16 x 1.5
  • Bore Diameter
    8.2 mm
  • Overall Height
    20.0 mm
  • Overall Length
    20.0 mm
  • Full Material
    Steel
Mounting Block 35.0 mm 4.3 mm M10;M4 Black

10196731

Price Range
£ 5.5512 - £ 5.4481

Stock Levels
180 In stock
Attributes
  • Thread Size
    M10;M4
  • Bore Diameter
    4.3 mm
  • Overall Height
    26.0 mm
  • Overall Length
    35.0 mm
  • Full Material
    Die Cast Zinc