Quantity | Unit price |
---|---|
5 - 199 | £ 5.3619 |
200 + | £ 5.2623 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M12;M4 |
---|---|
Bore Diameter | 4.3 mm |
Bore Diameter | 0.169 in |
Overall Height | 26.0 mm |
Overall Height | 1.024 in |
Overall Length | 35.0 mm |
Overall Length | 1.378 in |
Full Material | Die Cast Zinc |
Colour | Black |
Finish | Powder Coated |
Commodity Code | 8301300000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue