Menu Search

Neodymium Magnets

In stock

Neodymium magnets available with a nickel plated coating that protects the brittle magnet material and helps avoid corrosion in miniature applications. The nickel offering comes in a variety of shapes and sizes. This range also includes a black powder coated round plug magnets, which have superior magnetic strength for their small size.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
107 results
Product SKUs information
Item Code Price range Availability Pull Force Shape Polarity Overall Size View
£ 2.0566 - £ 2.0983 298 In stock
4.1 kg
Rectangular
North & South
5.0 mm
£ 10.9086 - £ 11.1309 2 In stock
13.0 kg
Rectangular
North & South
8.0 mm
£ 17.5372 - £ 17.8985 27 In stock
12.9 kg
Rectangular
North & South
20.0 mm
£ 1.3243 - £ 1.3507 2107 In stock
2.7 kg
Cylindrical
North & South
10.0 mm
£ 0.9129 - £ 0.931 348 In stock
1.7 kg
Cylindrical
North & South
15.0 mm
£ 2.7931 - £ 3.0284 326 In stock
1.5 kg
Bar
North & South
25.0 mm
£ 1.0047 - £ 3.1006 575 In stock
0.3 kg
Cylindrical
North & South
10.0 mm
£ 2.1261 - £ 2.1678 600 In stock
1.7 kg
Cylindrical
North & South
20.0 mm
£ 5.892 - £ 11.8292 200 In stock
2.5 kg
Bar
North & South
50.0 mm
493193 £ 2.001 - £ 2.001 1100 In stock
1.7 kg
Cylindrical
North & South
22.0 mm
£ 3.3212 - £ 3.869 199 In stock
1.5 kg
Cylindrical
North & South
15.0 mm
£ 6.1395 - £ 6.1395 Request the lead time here
13.0 kg
Cylindrical
North
22.0 mm
£ 30.3196 - £ 30.3196 Request the lead time here
192.0 kg
Cylindrical
North
88.0 mm
£ 30.2973 - £ 30.2973 Request the lead time here
192.0 kg
Cylindrical
North
88.0 mm
£ 0.981 - £ 0.981 Request the lead time here
22.0 kg
Cylindrical
North
31.0 mm
£ 3.4701 - £ 3.4701 Request the lead time here
6.0 kg
Cylindrical
North
12.0 mm
£ 14.9707 - £ 14.9707 Request the lead time here
105.0 kg
Cylindrical
North
66.0 mm
£ 15.1486 - £ 15.1486 Request the lead time here
105.0 kg
Cylindrical
North
66.0 mm
£ 1.0677 - £ 1.0677 Request the lead time here
22.0 kg
Cylindrical
North
31.0 mm
£ 7.9636 - £ 7.9636 Request the lead time here
30.0 kg
Cylindrical
North
43.0 mm
  • of 6
Bar Magnet Neodymium North & South 5.0 mm 4.1 kg

1219401

Price Range
£ 2.0983 - £ 2.0566

Stock Levels
298 In stock
Attributes
  • Overall Height
    5.0 mm
  • Overall Size
    5.0 mm
  • Shape
    Rectangular
  • Pull Force
    4.1 kg
  • Coating
    NiCuNi Plated
Bar Magnet Neodymium North & South 8.0 mm 13.0 kg

1219405

Price Range
£ 11.1309 - £ 10.9086

Stock Levels
2 In stock
Attributes
  • Overall Height
    10.0 mm
  • Overall Size
    8.0 mm
  • Shape
    Rectangular
  • Pull Force
    13.0 kg
  • Coating
    NiCuNi Plated
Bar Magnet Neodymium North & South 20.0 mm 12.9 kg

1219411

Price Range
£ 17.8985 - £ 17.5372

Stock Levels
27 In stock
Attributes
  • Overall Height
    4.0 mm
  • Overall Size
    20.0 mm
  • Shape
    Rectangular
  • Pull Force
    12.9 kg
  • Coating
    NiCuNi Plated
Cylindrical Magnet Neodymium North & South 10.0 mm 2.7 kg

1219348

Price Range
£ 1.3507 - £ 1.3243

Stock Levels
2107 In stock
Attributes
  • Overall Size
    10.0 mm
  • Shape
    Cylindrical
  • Pull Force
    2.7 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North & South 15.0 mm 1.7 kg

493191

Price Range
£ 0.931 - £ 0.9129

Stock Levels
348 In stock
Attributes
  • Overall Size
    15.0 mm
  • Shape
    Cylindrical
  • Pull Force
    1.7 kg
  • Magnet Material
    Neodymium
  • Polarity
    North & South
Cylindrical Magnet Neodymium North & South 25.0 mm 1.5 kg

493196

Price Range
£ 3.0284 - £ 2.7931

Stock Levels
326 In stock
Attributes
  • Overall Size
    25.0 mm
  • Shape
    Bar
  • Pull Force
    1.5 kg
  • Magnet Material
    Neodymium
  • Polarity
    North & South
Cylindrical Magnet Neodymium North & South 10.0 mm 0.3 kg

493194

Price Range
£ 3.1006 - £ 1.0047

Stock Levels
575 In stock
Attributes
  • Overall Size
    10.0 mm
  • Shape
    Cylindrical
  • Pull Force
    0.3 kg
  • Magnet Material
    Neodymium
  • Polarity
    North & South
Cylindrical Magnet Neodymium North & South 20.0 mm 1.7 kg

493192

Price Range
£ 2.1678 - £ 2.1261

Stock Levels
600 In stock
Attributes
  • Overall Size
    20.0 mm
  • Shape
    Cylindrical
  • Pull Force
    1.7 kg
  • Magnet Material
    Neodymium
  • Polarity
    North & South
Cylindrical Magnet Neodymium North & South 50.0 mm 2.5 kg

493197

Price Range
£ 11.8292 - £ 5.892

Stock Levels
200 In stock
Attributes
  • Overall Size
    50.0 mm
  • Shape
    Bar
  • Pull Force
    2.5 kg
  • Coating
    NiCuNi Plated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North & South 22.0 mm 1.7 kg

493193

Price Range
£ 2.001 - £ 2.001

Stock Levels
1100 In stock
Attributes
  • Overall Size
    22.0 mm
  • Shape
    Cylindrical
  • Pull Force
    1.7 kg
  • Magnet Material
    Neodymium
  • Polarity
    North & South
Cylindrical Magnet Neodymium North & South 15.0 mm 1.5 kg

496737

Price Range
£ 3.869 - £ 3.3212

Stock Levels
199 In stock
Attributes
  • Overall Size
    15.0 mm
  • Shape
    Cylindrical
  • Pull Force
    1.5 kg
  • Magnet Material
    Neodymium
  • Polarity
    North & South
Cylindrical Magnet Neodymium North 22.0 mm 13.0 kg

1337658

Price Range
£ 6.1395 - £ 6.1395

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    22.0 mm
  • Shape
    Cylindrical
  • Pull Force
    13.0 kg
  • Coating
    Black Powder Coated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North 88.0 mm 192.0 kg

1337662

Price Range
£ 30.3196 - £ 30.3196

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    88.0 mm
  • Shape
    Cylindrical
  • Pull Force
    192.0 kg
  • Coating
    Black Powder Coated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North 88.0 mm 192.0 kg

1337666

Price Range
£ 30.2973 - £ 30.2973

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    88.0 mm
  • Shape
    Cylindrical
  • Pull Force
    192.0 kg
  • Coating
    Black Powder Coated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North 31.0 mm 6.0 mm 22 kg

1337670

Price Range
£ 0.981 - £ 0.981

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.0 mm
  • Overall Size
    31.0 mm
  • Shape
    Cylindrical
  • Pull Force
    22.0 kg
  • Coating
    Black Powder Coated
Cylindrical Magnet Neodymium North 12.0 mm 6.0 kg

1337657

Price Range
£ 3.4701 - £ 3.4701

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    12.0 mm
  • Shape
    Cylindrical
  • Pull Force
    6.0 kg
  • Coating
    Black Powder Coated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North 66.0 mm 105.0 kg

1337661

Price Range
£ 14.9707 - £ 14.9707

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    66.0 mm
  • Shape
    Cylindrical
  • Pull Force
    105.0 kg
  • Coating
    Black Powder Coated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North 66.0 mm 105.0 kg

1337665

Price Range
£ 15.1486 - £ 15.1486

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    66.0 mm
  • Shape
    Cylindrical
  • Pull Force
    105.0 kg
  • Coating
    Black Powder Coated
  • Magnet Material
    Neodymium
Cylindrical Magnet Neodymium North 31.0 mm 6.0 mm 22 kg

1337669

Price Range
£ 1.0677 - £ 1.0677

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.0 mm
  • Overall Size
    31.0 mm
  • Shape
    Cylindrical
  • Pull Force
    22.0 kg
  • Coating
    Black Powder Coated
Cylindrical Magnet Neodymium North 43.0 mm 30.0 kg

1337660

Price Range
£ 7.9636 - £ 7.9636

Stock Levels
Request the lead time here
Attributes
  • Overall Size
    43.0 mm
  • Shape
    Cylindrical
  • Pull Force
    30.0 kg
  • Coating
    Black Powder Coated
  • Magnet Material
    Neodymium