Oval Inserts and Glides are ideal for adding a high quality and a finished appearance to the end of oval tubing. Typically used in furniture and industrial equipment applications, the versatility of materials, finishes and colours provides lots of choice to maximize the aesthetical appearance, and premium fit for your application.
Placed into the ends of oval tubes, such as chairs and table legs. They are available for the most popular sizes and gauges.
Our range has a number of options that allow for easy fitting and removal, and a secure fixing. Ribbed options are featured that provide ease of entry and a positive fit. Long-lasting and durable, you are sure to find an insert for your next project.
Material: PE, ABS Colour: Black, Natural, White, Grey Series Code: SR1558, SR5732, SR1557
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Minimum Compatible Wall Thickness | Maximum Compatible Wall Thickness | h | Material | L | L1 | h1 | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 0.3418 - £ 0.3571 | Request the lead time here |
0.039 in
1.0 mm
|
0.118 in
3.0 mm
|
|
PE
|
|
|
|
||
£ 0.2181 - £ 0.2493 | 5589 In stock |
0.039 in
1.0 mm
|
0.118 in
3.0 mm
|
|
PE
|
|
|
|
||
£ 0.2586 - £ 0.7631 | 4520 In stock |
0.039 in
1.0 mm
|
0.118 in
3.0 mm
|
|
PE
|
|
|
|
||
£ 0.2779 - £ 0.4247 | Request the lead time here |
0.039 in
1.0 mm
|
0.098 in
2.5 mm
|
|
PE
|
|
|
|
||
£ 0.7351 - £ 1.7926 | 898 In stock |
|
0.047 in
1.2 mm
|
|
ABS
|
|
|
|
||
£ 0.8546 - £ 2.087 | 70 In stock |
|
0.059 in
1.5 mm
|
|
ABS
|
|
|
|
||
£ 0.4127 - £ 0.4307 | 5683 In stock |
0.059 in
1.5 mm
|
0.079 in
2.0 mm
|
|
PE
|
|
|
|
||
£ 0.2126 - £ 0.2209 | Request the lead time here |
0.047 in
1.2 mm
|
0.098 in
2.5 mm
|
|
PE
|
|
|
|
||
£ 0.3418 - £ 0.3571 | Request the lead time here |
0.039 in
1.0 mm
|
0.118 in
3.0 mm
|
|
PE
|
|
|
|
||
£ 0.3821 - £ 0.3974 | 1884 In stock |
0.059 in
1.5 mm
|
0.079 in
2.0 mm
|
|
PE
|
|
|
|
||
£ 0.4683 - £ 0.4877 | 1396 In stock |
0.039 in
1.0 mm
|
0.118 in
3.0 mm
|
|
PE
|
|
|
|
||
£ 0.635 - £ 0.6614 | 18 In stock |
0.039 in
1.0 mm
|
0.098 in
2.5 mm
|
|
PE
|
|
|
|
||
£ 0.1862 - £ 0.1945 | 51360 In stock |
0.039 in
1.0 mm
|
0.098 in
2.5 mm
|
|
PE
|
|
|
|
||
£ 0.1038 - £ 0.2188 | 5400 In stock |
0.031 in
0.8 mm
|
0.118 in
3.0 mm
|
|
PE
|
|
|
|
||
£ 0.1828 - £ 0.4478 | 5735 In stock |
0.039 in
1.0 mm
|
0.118 in
3.0 mm
|
|
PE
|
|
|
|
||
£ 0.1889 - £ 0.3413 | 7723 In stock |
0.039 in
1.0 mm
|
0.118 in
3.0 mm
|
|
PE
|
|
|
|
||
£ 0.3835 - £ 0.6435 | 28 In stock |
0.039 in
1.0 mm
|
0.079 in
2.0 mm
|
|
PE
|
|
|
|
||
£ 0.9296 - £ 2.087 | 50 In stock |
|
0.047 in
1.2 mm
|
|
ABS
|
|
|
|
||
£ 0.2126 - £ 0.2209 | Request the lead time here |
0.047 in
1.2 mm
|
0.098 in
2.5 mm
|
|
PE
|
|
|
|
||
£ 0.239 - £ 0.2501 | 897 In stock |
0.059 in
1.5 mm
|
0.079 in
2.0 mm
|
|
PE
|
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.