HTTP Status 400 – Bad Request

Menu Search

Pan Head Seal Screws

In production

This range of sealing screws has a pan head with three options: Torx drive, Philips drive and Slotted drive. Torx drive screws provide a positive, fast engagement that transmits torque with less downward pressure. Phillips drive screws can withstand high torque, making them a good choice for applications that require a tight fit and make it easy to remove the screw, even if it has been driven in tightly. Finally, slotted drive screws have a lower torque capacity than other drive types, such as Phillips or Torx.These screws incorporate an O-ring which is compressed and squeezed between the head and the mating component to complete a more secure seal. They are manufactured from stainless steel, which provides good corrosion resistance and is slightly magnetic.

This seal screws with a pan head are a type of fastener designed with an o-ring to provide secure bi-directional protection against contaminates such as gases and fluids in various applications, minimising the risk of damage to sensitive equipment. They prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.

Seal screws are used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries. Clearance holes are recommended for optimal sealing performance (see measurements below). Clearance hole depth is 2-3 times the thread pitch; threads are metric coarse pitch.

  • It provides a secure and watertight connection to various applications, minimising the risk of loosening due to vibration or movement.
  • Used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries.
  • Incorporate an O-ring which is compressed and squeezed between the head and the the mating surface to complete a more secure seal.
Material: 303 Stainless Steel Series Code: SRP0171

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
133 results
Product SKUs information
Item Code Price range Availability d2 max h1 max d1 l1 Drive Type d3 ±0.05 View
£ 2.3238 - £ 3.5752 Request the lead time here
12.0
3.6
M6
20.0
Slotted Drive
6.8
£ 1.3287 - £ 2.0442 Request the lead time here
8.0
2.4
M4
10.0
Slotted Drive
4.5
£ 1.7831 - £ 2.7433 Request the lead time here
10.0
3.0
M5
8.0
Slotted Drive
5.6
£ 1.3038 - £ 2.0059 Request the lead time here
5.0
1.5
M2.5
12.0
Slotted Drive
2.75
£ 1.438 - £ 2.2123 Request the lead time here
6.0
1.8
M3
8.0
Slotted Drive
3.6
£ 1.3038 - £ 2.0059 Request the lead time here
5.0
1.5
M2.5
10.0
Slotted Drive
2.75
£ 2.5194 - £ 3.8761 Request the lead time here
16.0
4.8
M8
16.0
Slotted Drive
8.5
£ 1.3038 - £ 2.0059 Request the lead time here
5.0
1.5
M2.5
8.0
Slotted Drive
2.75
£ 1.0545 - £ 1.6224 Request the lead time here
5.0
1.5
M2.5
6.0
Slotted Drive
2.75
£ 1.5339 - £ 2.3598 Request the lead time here
8.0
2.4
M4
6.0
Slotted Drive
4.5
£ 1.4764 - £ 2.2713 Request the lead time here
6.0
1.8
M3
10.0
Slotted Drive
3.6
£ 2.5194 - £ 3.8761 Request the lead time here
16.0
4.8
M8
30.0
Slotted Drive
8.5
£ 2.5194 - £ 3.8761 Request the lead time here
16.0
4.8
M8
25.0
Slotted Drive
8.5
£ 2.3238 - £ 3.5752 Request the lead time here
12.0
3.6
M6
30.0
Slotted Drive
6.8
£ 2.5194 - £ 3.8761 Request the lead time here
16.0
4.8
M8
12.0
Slotted Drive
8.5
£ 1.4572 - £ 2.2418 Request the lead time here
6.0
1.8
M3
12.0
Slotted Drive
3.6
£ 1.8023 - £ 2.7728 Request the lead time here
10.0
3.0
M5
10.0
Slotted Drive
5.6
£ 1.5339 - £ 2.3598 Request the lead time here
8.0
3.1
M4
6.0
Philips Drive
4.5
Request the lead time here
6.0
2.4
M3
8.0
Philips Drive
3.6
£ 1.1504 - £ 1.7699 Request the lead time here
4.0
1.6
M2
8.0
Philips Drive
2.35
  • of 7
Pan Head Seal Screw M6 20.0 303 Stainless Steel

20224271

Price Range
£ 3.5752 - £ 2.3238

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    20.0
  • h1 max
    3.6
  • w1
    2.0
  • d2 max
    12.0
Pan Head Seal Screw M4 10.0 303 Stainless Steel

20225742

Price Range
£ 2.0442 - £ 1.3287

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    10.0
  • h1 max
    2.4
  • w1
    1.4
  • d2 max
    8.0
Pan Head Seal Screw M5 8.0 303 Stainless Steel

20224196

Price Range
£ 2.7433 - £ 1.7831

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    8.0
  • h1 max
    3.0
  • w1
    1.6
  • d2 max
    10.0
Pan Head Seal Screw M2.5 12.0 303 Stainless Steel

20224066

Price Range
£ 2.0059 - £ 1.3038

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1
    12.0
  • h1 max
    1.5
  • w1
    0.8
  • d2 max
    5.0
Pan Head Seal Screw M3 8.0 303 Stainless Steel

20224097

Price Range
£ 2.2123 - £ 1.438

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    8.0
  • h1 max
    1.8
  • w1
    1.0
  • d2 max
    6.0
Pan Head Seal Screw M2.5 10.0 303 Stainless Steel

20224059

Price Range
£ 2.0059 - £ 1.3038

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1
    10.0
  • h1 max
    1.5
  • w1
    0.8
  • d2 max
    5.0
Pan Head Seal Screw M8 16.0 303 Stainless Steel

20224318

Price Range
£ 3.8761 - £ 2.5194

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    16.0
  • h1 max
    4.8
  • w1
    2.5
  • d2 max
    16.0
Pan Head Seal Screw M2.5 8.0 303 Stainless Steel

20224042

Price Range
£ 2.0059 - £ 1.3038

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1
    8.0
  • h1 max
    1.5
  • w1
    0.8
  • d2 max
    5.0
Pan Head Seal Screw M2.5 6.0 303 Stainless Steel

20224035

Price Range
£ 1.6224 - £ 1.0545

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1
    6.0
  • h1 max
    1.5
  • w1
    0.8
  • d2 max
    5.0
Pan Head Seal Screw M4 6.0 303 Stainless Steel

20224141

Price Range
£ 2.3598 - £ 1.5339

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    6.0
  • h1 max
    2.4
  • w1
    1.4
  • d2 max
    8.0
Pan Head Seal Screw M3 10.0 303 Stainless Steel

20224103

Price Range
£ 2.2713 - £ 1.4764

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    10.0
  • h1 max
    1.8
  • w1
    1.0
  • d2 max
    6.0
Pan Head Seal Screw M8 30.0 303 Stainless Steel

20224349

Price Range
£ 3.8761 - £ 2.5194

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    30.0
  • h1 max
    4.8
  • w1
    2.5
  • d2 max
    16.0
Pan Head Seal Screw M8 25.0 303 Stainless Steel

20224332

Price Range
£ 3.8761 - £ 2.5194

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    25.0
  • h1 max
    4.8
  • w1
    2.5
  • d2 max
    16.0
Pan Head Seal Screw M6 30.0 303 Stainless Steel

20224295

Price Range
£ 3.5752 - £ 2.3238

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    30.0
  • h1 max
    3.6
  • w1
    2.0
  • d2 max
    12.0
Pan Head Seal Screw M8 12.0 303 Stainless Steel

20224301

Price Range
£ 3.8761 - £ 2.5194

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    12.0
  • h1 max
    4.8
  • w1
    2.5
  • d2 max
    16.0
Pan Head Seal Screw M3 12.0 303 Stainless Steel

20224127

Price Range
£ 2.2418 - £ 1.4572

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    12.0
  • h1 max
    1.8
  • w1
    1.0
  • d2 max
    6.0
Pan Head Seal Screw M5 10.0 303 Stainless Steel

20224202

Price Range
£ 2.7728 - £ 1.8023

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    10.0
  • h1 max
    3.0
  • w1
    1.6
  • d2 max
    10.0
Pan Head Seal Screw M4 6.0 303 Stainless Steel

20223731

Price Range
£ 2.3598 - £ 1.5339

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    6.0
  • h1 max
    3.1
  • d2 max
    8.0
  • d3 ±0.05
    4.5
Pan Head Seal Screw M3 8.0 303 Stainless Steel

20223694


Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    8.0
  • h1 max
    2.4
  • d2 max
    6.0
  • d3 ±0.05
    3.6
Pan Head Seal Screw M2 8.0 303 Stainless Steel

20223618

Price Range
£ 1.7699 - £ 1.1504

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1
    8.0
  • h1 max
    1.6
  • d2 max
    4.0
  • d3 ±0.05
    2.35
HTTP Status 400 – Bad Request

HTTP Status 400 – Bad Request

HTTP Status 400 – Bad Request

HTTP Status 400 – Bad Request

HTTP Status 400 – Bad Request

HTTP Status 400 – Bad Request