Menu Search

Pan Head Seal Screw M3 16.0 303 Stainless Steel

Pan Head Seal Screws with phillips drive is designed for the screw to protect applications against dirt, fluids or gases. Used in threaded and non-threaded holes in applications such as cabinets, or motors. Made of stainless steel, reusable and suitable for temperatures from -100°C to +260°C.
Item code:

20225780

189 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 2.1828
50 - 99 £ 1.7463
100 - 199 £ 1.6371
200 - 499 £ 1.528
500 + £ 1.4188
Standard pack: 1

Order in multiple of 1

Total price:

£ 2.18

1 x £ 2.1828

Specifications

Imperial
Metric
SKU attributes
d1 M3
l1 16.0
h1 max 2.4
d2 max 6.0
d3 ±0.05 3.6
Material 303 Stainless Steel
Drive Type Philips Drive
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us