Quantity | Unit price |
---|
d1 | M3 |
---|---|
l1 | 8.0 |
h1 max | 2.4 |
d2 max | 6.0 |
d3 ±0.05 | 3.6 |
Material | 303 Stainless Steel |
Drive Type | Philips Drive |
Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue