Quantity | Unit price |
---|---|
1 - 49 | £ 2.3598 |
50 - 99 | £ 1.8879 |
100 - 199 | £ 1.7699 |
200 - 499 | £ 1.6519 |
500 + | £ 1.5339 |
d1 | M4 |
---|---|
l1 | 6.0 |
h1 max | 2.4 |
w1 | 1.4 |
d2 max | 8.0 |
d3 ±0.05 | 4.5 |
Material | 303 Stainless Steel |
Drive Type | Slotted Drive |
Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.