Quantity | Unit price |
---|---|
1 - 49 | £ 6.6961 |
50 - 99 | £ 5.3569 |
100 - 199 | £ 5.0221 |
200 - 499 | £ 4.6873 |
500 + | £ 4.3525 |
d1 | M3 |
---|---|
l1 | 10.0 |
h1 max | 2.4 |
w1 | 6.0 |
d2 max | 6.0 |
d3 ±0.05 | 3.6 |
Material | 303 Stainless Steel |
Drive Type | Torx Drive |
Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue