Menu Search

Pan Head Seal Screws

In stock

This range of sealing screws has a pan head with three options: Torx drive, Philips drive and Slotted drive. Torx drive screws provide a positive, fast engagement that transmits torque with less downward pressure. Phillips drive screws can withstand high torque, making them a good choice for applications that require a tight fit and make it easy to remove the screw, even if it has been driven in tightly. Finally, slotted drive screws have a lower torque capacity than other drive types, such as Phillips or Torx.These screws incorporate an O-ring which is compressed and squeezed between the head and the mating component to complete a more secure seal. They are manufactured from stainless steel, which provides good corrosion resistance and is slightly magnetic.

This seal screws with a pan head are a type of fastener designed with an o-ring to provide secure bi-directional protection against contaminates such as gases and fluids in various applications, minimising the risk of damage to sensitive equipment. They prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.

Seal screws are used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries.

  • It provides a secure and watertight connection to various applications, minimising the risk of loosening due to vibration or movement.
  • Used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries.
  • Incorporate an O-ring which is compressed and squeezed between the head and the the mating surface to complete a more secure seal.
Material: 303 Stainless Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
133 results
Product SKUs information
Item Code Price range Availability d2 max h1 max d1 l1 Drive Type d3 ±0.05 View
£ 1.3613 - £ 2.0944 1 In stock
8.0
3.1
M4
8.0
Philips Drive
4.5
£ 1.3613 - £ 2.0944 Request the lead time here
8.0
3.1
M4
10.0
Philips Drive
4.5
£ 1.1504 - £ 1.7699 928 In stock
4.0
1.6
M2
8.0
Philips Drive
2.35
£ 1.8407 - £ 2.8318 208 In stock
12.0
4.6
M6
30.0
Philips Drive
6.8
£ 1.7064 - £ 2.6253 195 In stock
10.0
3.7
M5
8.0
Philips Drive
5.6
£ 2.0132 - £ 3.0973 83 In stock
16.0
6.0
M8
20.0
Philips Drive
8.5
£ 1.2271 - £ 1.8879 480 In stock
8.0
3.1
M4
12.0
Philips Drive
4.5
£ 4.1224 - £ 6.3421 Request the lead time here
8.0
3.3
M4
10.0
Torx Drive
4.5
£ 4.1224 - £ 6.3421 85 In stock
8.0
3.3
M4
6.0
Torx Drive
4.5
£ 4.3525 - £ 6.6961 46 In stock
6.0
2.4
M3
8.0
Torx Drive
3.6
£ 2.0708 - £ 3.1858 Request the lead time here
16.0
6.0
M8
25.0
Philips Drive
8.5
£ 4.4292 - £ 6.8141 97 In stock
12.0
4.6
M6
20.0
Torx Drive
6.8
£ 4.6017 - £ 7.0796 Request the lead time here
16.0
6.0
M8
30.0
Torx Drive
8.5
£ 4.1224 - £ 6.3421 33 In stock
8.0
3.3
M4
16.0
Torx Drive
4.5
£ 1.2654 - £ 1.9469 Request the lead time here
4.7
2.1
M2.5
25.0
Philips Drive
2.75
£ 1.9385 - £ 2.9823 6644 In stock
6.0
2.4
M3
30.0
Philips Drive
3.6
£ 1.2654 - £ 1.9469 Request the lead time here
4.7
2.1
M2.5
30.0
Philips Drive
2.75
£ 2.205 - £ 3.3923 Request the lead time here
16.0
6.0
M8
50.0
Philips Drive
8.5
£ 1.6489 - £ 2.5368 Request the lead time here
10.0
1.6
M5
40.0
Philips Drive
5.6
£ 1.9365 - £ 2.9793 Request the lead time here
12.0
4.6
M6
45.0
Philips Drive
6.8
  • of 7
Pan Head Seal Screw M4 8.0 303 Stainless Steel

20223748

Price Range
£ 2.0944 - £ 1.3613

Stock Levels
1 In stock
Attributes
  • d1
    M4
  • l1
    8.0
  • h1 max
    3.1
  • d2 max
    8.0
  • d3 ±0.05
    4.5
Pan Head Seal Screw M4 10.0 303 Stainless Steel

20223755

Price Range
£ 2.0944 - £ 1.3613

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    10.0
  • h1 max
    3.1
  • d2 max
    8.0
  • d3 ±0.05
    4.5
Pan Head Seal Screw M2 8.0 303 Stainless Steel

20223618

Price Range
£ 1.7699 - £ 1.1504

Stock Levels
928 In stock
Attributes
  • d1
    M2
  • l1
    8.0
  • h1 max
    1.6
  • d2 max
    4.0
  • d3 ±0.05
    2.35
Pan Head Seal Screw M6 30.0 303 Stainless Steel

20223878

Price Range
£ 2.8318 - £ 1.8407

Stock Levels
208 In stock
Attributes
  • d1
    M6
  • l1
    30.0
  • h1 max
    4.6
  • d2 max
    12.0
  • d3 ±0.05
    6.8
Pan Head Seal Screw M5 8.0 303 Stainless Steel

20223786

Price Range
£ 2.6253 - £ 1.7064

Stock Levels
195 In stock
Attributes
  • d1
    M5
  • l1
    8.0
  • h1 max
    3.7
  • d2 max
    10.0
  • d3 ±0.05
    5.6
Pan Head Seal Screw M8 20.0 303 Stainless Steel

20223908

Price Range
£ 3.0973 - £ 2.0132

Stock Levels
83 In stock
Attributes
  • d1
    M8
  • l1
    20.0
  • h1 max
    6.0
  • d2 max
    16.0
  • d3 ±0.05
    8.5
Pan Head Seal Screw M4 12.0 303 Stainless Steel

20223762

Price Range
£ 1.8879 - £ 1.2271

Stock Levels
480 In stock
Attributes
  • d1
    M4
  • l1
    12.0
  • h1 max
    3.1
  • d2 max
    8.0
  • d3 ±0.05
    4.5
Pan Head Seal Screw M4 10.0 303 Stainless Steel

20225520

Price Range
£ 6.3421 - £ 4.1224

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    10.0
  • h1 max
    3.3
  • w1
    8.0
  • d2 max
    8.0
Pan Head Seal Screw M4 6.0 303 Stainless Steel

20225506

Price Range
£ 6.3421 - £ 4.1224

Stock Levels
85 In stock
Attributes
  • d1
    M4
  • l1
    6.0
  • h1 max
    3.3
  • w1
    8.0
  • d2 max
    8.0
Pan Head Seal Screw M3 8.0 303 Stainless Steel

20225469

Price Range
£ 6.6961 - £ 4.3525

Stock Levels
46 In stock
Attributes
  • d1
    M3
  • l1
    8.0
  • h1 max
    2.4
  • w1
    6.0
  • d2 max
    6.0
Pan Head Seal Screw M8 25.0 303 Stainless Steel

20223915

Price Range
£ 3.1858 - £ 2.0708

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    25.0
  • h1 max
    6.0
  • d2 max
    16.0
  • d3 ±0.05
    8.5
Pan Head Seal Screw M6 20.0 303 Stainless Steel

20225636

Price Range
£ 6.8141 - £ 4.4292

Stock Levels
97 In stock
Attributes
  • d1
    M6
  • l1
    20.0
  • h1 max
    4.6
  • w1
    12.0
  • d2 max
    12.0
Pan Head Seal Screw M8 30.0 303 Stainless Steel

20225704

Price Range
£ 7.0796 - £ 4.6017

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    30.0
  • h1 max
    6.0
  • w1
    16.0
  • d2 max
    16.0
Pan Head Seal Screw M4 16.0 303 Stainless Steel

20225544

Price Range
£ 6.3421 - £ 4.1224

Stock Levels
33 In stock
Attributes
  • d1
    M4
  • l1
    16.0
  • h1 max
    3.3
  • w1
    8.0
  • d2 max
    8.0
Pan Head Seal Screw M2.5 25.0 303 Stainless Steel

20228729

Price Range
£ 1.9469 - £ 1.2654

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1
    25.0
  • h1 max
    2.1
  • d2 max
    4.7
  • d3 ±0.05
    2.75
Pan Head Seal Screw M3 30.0 303 Stainless Steel

20228750

Price Range
£ 2.9823 - £ 1.9385

Stock Levels
6644 In stock
Attributes
  • d1
    M3
  • l1
    30.0
  • h1 max
    2.4
  • d2 max
    6.0
  • d3 ±0.05
    3.6
Pan Head Seal Screw M2.5 30.0 303 Stainless Steel

20228736

Price Range
£ 1.9469 - £ 1.2654

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1
    30.0
  • h1 max
    2.1
  • d2 max
    4.7
  • d3 ±0.05
    2.75
Pan Head Seal Screw M8 50.0 303 Stainless Steel

20228897

Price Range
£ 3.3923 - £ 2.205

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    50.0
  • h1 max
    6.0
  • d2 max
    16.0
  • d3 ±0.05
    8.5
Pan Head Seal Screw M5 40.0 303 Stainless Steel

20228835

Price Range
£ 2.5368 - £ 1.6489

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    40.0
  • h1 max
    1.6
  • d2 max
    10.0
  • d3 ±0.05
    5.6
Pan Head Seal Screw M6 45.0 303 Stainless Steel

20228866

Price Range
£ 2.9793 - £ 1.9365

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    45.0
  • h1 max
    4.6
  • d2 max
    12.0
  • d3 ±0.05
    6.8