Menu Search

Pan Head Seal Screws

In stock

This range of sealing screws has a pan head with three options: Torx drive, Philips drive and Slotted drive. Torx drive screws provide a positive, fast engagement that transmits torque with less downward pressure. Phillips drive screws can withstand high torque, making them a good choice for applications that require a tight fit and make it easy to remove the screw, even if it has been driven in tightly. Finally, slotted drive screws have a lower torque capacity than other drive types, such as Phillips or Torx.These screws incorporate an O-ring which is compressed and squeezed between the head and the mating component to complete a more secure seal. They are manufactured from stainless steel, which provides good corrosion resistance and is slightly magnetic.

This seal screws with a pan head are a type of fastener designed with an o-ring to provide secure bi-directional protection against contaminates such as gases and fluids in various applications, minimising the risk of damage to sensitive equipment. They prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.

Seal screws are used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries.

  • It provides a secure and watertight connection to various applications, minimising the risk of loosening due to vibration or movement.
  • Used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries.
  • Incorporate an O-ring which is compressed and squeezed between the head and the the mating surface to complete a more secure seal.
Material: 303 Stainless Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
133 results
Product SKUs information
Item Code Price range Availability d2 max h1 max d1 l1 Drive Type d3 ±0.05 View
£ 1.8023 - £ 2.7728 153 In stock
12.0
4.6
M6
25.0
Philips Drive
6.8
£ 4.1224 - £ 6.3421 Request the lead time here
10.0
3.7
M5
12.0
Torx Drive
5.6
£ 4.6017 - £ 7.0796 Request the lead time here
16.0
6.0
M8
16.0
Torx Drive
8.5
£ 4.4292 - £ 6.8141 Request the lead time here
12.0
4.6
M6
30.0
Torx Drive
6.8
£ 4.3525 - £ 6.6961 40 In stock
6.0
2.4
M3
20.0
Torx Drive
3.6
£ 4.1224 - £ 6.3421 Request the lead time here
10.0
3.7
M5
10.0
Torx Drive
5.6
£ 4.1224 - £ 6.3421 489 In stock
8.0
3.3
M4
20.0
Torx Drive
4.5
£ 4.1224 - £ 6.3421 73 In stock
8.0
3.3
M4
8.0
Torx Drive
4.5
£ 4.1224 - £ 6.3421 579 In stock
10.0
3.7
M5
8.0
Torx Drive
5.6
£ 4.6017 - £ 7.0796 Request the lead time here
16.0
6.0
M8
20.0
Torx Drive
8.5
£ 4.6017 - £ 7.0796 Request the lead time here
16.0
6.0
M8
12.0
Torx Drive
8.5
£ 4.1243 - £ 6.3451 Request the lead time here
10.0
3.7
M5
16.0
Torx Drive
5.6
£ 1.2654 - £ 1.9469 Request the lead time here
4.7
2.1
M2.5
35.0
Philips Drive
2.75
£ 1.764 - £ 2.7138 6057 In stock
6.0
2.4
M3
40.0
Philips Drive
3.6
£ 2.2031 - £ 3.3893 47 In stock
8.0
3.1
M4
40.0
Philips Drive
4.5
£ 2.0132 - £ 3.0973 Request the lead time here
16.0
6.0
M8
20.0
Philips Drive
8.5
£ 1.2654 - £ 1.9469 Request the lead time here
4.7
2.1
M2.5
20.0
Philips Drive
2.75
£ 1.6489 - £ 2.5368 Request the lead time here
10.0
1.6
M5
30.0
Philips Drive
5.6
£ 1.1504 - £ 1.7699 Request the lead time here
4.7
2.1
M2.5
6.0
Philips Drive
2.75
£ 1.2079 - £ 1.8584 64 In stock
4.7
2.1
M2.5
12.0
Philips Drive
2.75
  • of 7
Pan Head Seal Screw M6 25.0 303 Stainless Steel

20223861

Price Range
£ 2.7728 - £ 1.8023

Stock Levels
153 In stock
Attributes
  • d1
    M6
  • l1
    25.0
  • h1 max
    4.6
  • d2 max
    12.0
  • d3 ±0.05
    6.8
Pan Head Seal Screw M5 12.0 303 Stainless Steel

20225582

Price Range
£ 6.3421 - £ 4.1224

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    12.0
  • h1 max
    3.7
  • w1
    10.0
  • d2 max
    10.0
Pan Head Seal Screw M8 16.0 303 Stainless Steel

20225674

Price Range
£ 7.0796 - £ 4.6017

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    16.0
  • h1 max
    6.0
  • w1
    16.0
  • d2 max
    16.0
Pan Head Seal Screw M6 30.0 303 Stainless Steel

20225650

Price Range
£ 6.8141 - £ 4.4292

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    30.0
  • h1 max
    4.6
  • w1
    12.0
  • d2 max
    12.0
Pan Head Seal Screw M3 20.0 303 Stainless Steel

20225490

Price Range
£ 6.6961 - £ 4.3525

Stock Levels
40 In stock
Attributes
  • d1
    M3
  • l1
    20.0
  • h1 max
    2.4
  • w1
    6.0
  • d2 max
    6.0
Pan Head Seal Screw M5 10.0 303 Stainless Steel

20225575

Price Range
£ 6.3421 - £ 4.1224

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    10.0
  • h1 max
    3.7
  • w1
    10.0
  • d2 max
    10.0
Pan Head Seal Screw M4 20.0 303 Stainless Steel

20225551

Price Range
£ 6.3421 - £ 4.1224

Stock Levels
489 In stock
Attributes
  • d1
    M4
  • l1
    20.0
  • h1 max
    3.3
  • w1
    8.0
  • d2 max
    8.0
Pan Head Seal Screw M4 8.0 303 Stainless Steel

20225513

Price Range
£ 6.3421 - £ 4.1224

Stock Levels
73 In stock
Attributes
  • d1
    M4
  • l1
    8.0
  • h1 max
    3.3
  • w1
    8.0
  • d2 max
    8.0
Pan Head Seal Screw M5 8.0 303 Stainless Steel

20225568

Price Range
£ 6.3421 - £ 4.1224

Stock Levels
579 In stock
Attributes
  • d1
    M5
  • l1
    8.0
  • h1 max
    3.7
  • w1
    10.0
  • d2 max
    10.0
Pan Head Seal Screw M8 20.0 303 Stainless Steel

20225681

Price Range
£ 7.0796 - £ 4.6017

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    20.0
  • h1 max
    6.0
  • w1
    16.0
  • d2 max
    16.0
Pan Head Seal Screw M8 12.0 303 Stainless Steel

20225667

Price Range
£ 7.0796 - £ 4.6017

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    12.0
  • h1 max
    6.0
  • w1
    16.0
  • d2 max
    16.0
Pan Head Seal Screw M5 16.0 303 Stainless Steel

20225599

Price Range
£ 6.3451 - £ 4.1243

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    16.0
  • h1 max
    3.7
  • w1
    10.0
  • d2 max
    10.0
Pan Head Seal Screw M2.5 35.0 303 Stainless Steel

20228743

Price Range
£ 1.9469 - £ 1.2654

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1
    35.0
  • h1 max
    2.1
  • d2 max
    4.7
  • d3 ±0.05
    2.75
Pan Head Seal Screw M3 40.0 303 Stainless Steel

20228774

Price Range
£ 2.7138 - £ 1.764

Stock Levels
6057 In stock
Attributes
  • d1
    M3
  • l1
    40.0
  • h1 max
    2.4
  • d2 max
    6.0
  • d3 ±0.05
    3.6
Pan Head Seal Screw M4 40.0 303 Stainless Steel

20228804

Price Range
£ 3.3893 - £ 2.2031

Stock Levels
47 In stock
Attributes
  • d1
    M4
  • l1
    40.0
  • h1 max
    3.1
  • d2 max
    8.0
  • d3 ±0.05
    4.5
Pan Head Seal Screw M8 20.0 303 Stainless Steel

20228514

Price Range
£ 3.0973 - £ 2.0132

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    20.0
  • h1 max
    6.0
  • d2 max
    16.0
  • d3 ±0.05
    8.5
Pan Head Seal Screw M2.5 20.0 303 Stainless Steel

20228712

Price Range
£ 1.9469 - £ 1.2654

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1
    20.0
  • h1 max
    2.1
  • d2 max
    4.7
  • d3 ±0.05
    2.75
Pan Head Seal Screw M5 30.0 303 Stainless Steel

20228811

Price Range
£ 2.5368 - £ 1.6489

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    30.0
  • h1 max
    1.6
  • d2 max
    10.0
  • d3 ±0.05
    5.6
Pan Head Seal Screw M2.5 6.0 303 Stainless Steel

20223649

Price Range
£ 1.7699 - £ 1.1504

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1
    6.0
  • h1 max
    2.1
  • d2 max
    4.7
  • d3 ±0.05
    2.75
Pan Head Seal Screw M2.5 12.0 303 Stainless Steel

20223670

Price Range
£ 1.8584 - £ 1.2079

Stock Levels
64 In stock
Attributes
  • d1
    M2.5
  • l1
    12.0
  • h1 max
    2.1
  • d2 max
    4.7
  • d3 ±0.05
    2.75