Menu Search

Pan Head Seal Screws

In stock

This range of sealing screws has a pan head with three options: Torx drive, Philips drive and Slotted drive. Torx drive screws provide a positive, fast engagement that transmits torque with less downward pressure. Phillips drive screws can withstand high torque, making them a good choice for applications that require a tight fit and make it easy to remove the screw, even if it has been driven in tightly. Finally, slotted drive screws have a lower torque capacity than other drive types, such as Phillips or Torx.These screws incorporate an O-ring which is compressed and squeezed between the head and the mating component to complete a more secure seal. They are manufactured from stainless steel, which provides good corrosion resistance and is slightly magnetic.

This seal screws with a pan head are a type of fastener designed with an o-ring to provide secure bi-directional protection against contaminates such as gases and fluids in various applications, minimising the risk of damage to sensitive equipment. They prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.

Seal screws are used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries.

  • It provides a secure and watertight connection to various applications, minimising the risk of loosening due to vibration or movement.
  • Used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries.
  • Incorporate an O-ring which is compressed and squeezed between the head and the the mating surface to complete a more secure seal.
Material: 303 Stainless Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
133 results
Product SKUs information
Item Code Price range Availability d2 max h1 max d1 l1 Drive Type d3 ±0.05 View
£ 1.2271 - £ 1.8879 32 In stock
4.0
1.6
M2
12.0
Philips Drive
2.35
£ 1.6873 - £ 2.5958 122 In stock
10.0
3.7
M5
10.0
Philips Drive
5.6
£ 2.0708 - £ 3.1858 1652 In stock
12.0
4.6
M6
16.0
Philips Drive
6.8
9259 In stock
4.7
2.1
M2.5
10.0
Philips Drive
2.75
£ 2.1091 - £ 3.2448 Request the lead time here
16.0
6.0
M8
30.0
Philips Drive
8.5
£ 2.0708 - £ 3.1858 74 In stock
12.0
4.6
M6
12.0
Philips Drive
6.8
£ 2.0708 - £ 3.1858 Request the lead time here
20.0
7.5
M10
25.0
Philips Drive
10.6
£ 1.6873 - £ 2.5958 Request the lead time here
10.0
3.7
M5
16.0
Philips Drive
5.6
£ 1.1504 - £ 1.7699 Request the lead time here
4.7
2.1
M2.5
8.0
Philips Drive
2.75
£ 1.6873 - £ 2.5958 Request the lead time here
6.0
2.4
M3
20.0
Philips Drive
3.6
£ 1.3977 - £ 2.1504 Request the lead time here
6.0
2.4
M3
6.0
Philips Drive
3.6
£ 1.6298 - £ 2.5073 2 In stock
10.0
3.7
M5
12.0
Philips Drive
5.6
£ 2.0132 - £ 3.0973 73 In stock
16.0
6.0
M8
16.0
Philips Drive
8.5
£ 2.0708 - £ 3.1858 Request the lead time here
20.0
7.5
M10
20.0
Philips Drive
10.6
£ 2.1666 - £ 3.3333 Request the lead time here
20.0
7.5
M10
40.0
Philips Drive
10.6
£ 2.1858 - £ 3.3628 58 In stock
16.0
6.0
M8
12.0
Philips Drive
8.5
£ 4.3525 - £ 6.6961 37 In stock
6.0
2.4
M3
12.0
Torx Drive
3.6
£ 4.1224 - £ 6.3421 3553 In stock
8.0
3.3
M4
12.0
Torx Drive
4.5
£ 4.4292 - £ 6.8141 Request the lead time here
12.0
4.6
M6
16.0
Torx Drive
6.8
£ 4.1224 - £ 6.3421 140 In stock
10.0
1.6
M5
20.0
Torx Drive
5.6
  • of 7
Pan Head Seal Screw M2 12.0 303 Stainless Steel

20223632

Price Range
£ 1.8879 - £ 1.2271

Stock Levels
32 In stock
Attributes
  • d1
    M2
  • l1
    12.0
  • h1 max
    1.6
  • d2 max
    4.0
  • d3 ±0.05
    2.35
Pan Head Seal Screw M5 10.0 303 Stainless Steel

20223793

Price Range
£ 2.5958 - £ 1.6873

Stock Levels
122 In stock
Attributes
  • d1
    M5
  • l1
    10.0
  • h1 max
    3.7
  • d2 max
    10.0
  • d3 ±0.05
    5.6
Pan Head Seal Screw M6 16.0 303 Stainless Steel

20223847

Price Range
£ 3.1858 - £ 2.0708

Stock Levels
1652 In stock
Attributes
  • d1
    M6
  • l1
    16.0
  • h1 max
    4.6
  • d2 max
    12.0
  • d3 ±0.05
    6.8
Pan Head Seal Screw M2.5 10.0 303 Stainless Steel

20223663


Stock Levels
9259 In stock
Attributes
  • d1
    M2.5
  • l1
    10.0
  • h1 max
    2.1
  • d2 max
    4.7
  • d3 ±0.05
    2.75
Pan Head Seal Screw M8 30.0 303 Stainless Steel

20223922

Price Range
£ 3.2448 - £ 2.1091

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    30.0
  • h1 max
    6.0
  • d2 max
    16.0
  • d3 ±0.05
    8.5
Pan Head Seal Screw M6 12.0 303 Stainless Steel

20223830

Price Range
£ 3.1858 - £ 2.0708

Stock Levels
74 In stock
Attributes
  • d1
    M6
  • l1
    12.0
  • h1 max
    4.6
  • d2 max
    12.0
  • d3 ±0.05
    6.8
Pan Head Seal Screw M10 25.0 303 Stainless Steel

20223953

Price Range
£ 3.1858 - £ 2.0708

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    25.0
  • h1 max
    7.5
  • d2 max
    20.0
  • d3 ±0.05
    10.6
Pan Head Seal Screw M5 16.0 303 Stainless Steel

20223816

Price Range
£ 2.5958 - £ 1.6873

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    16.0
  • h1 max
    3.7
  • d2 max
    10.0
  • d3 ±0.05
    5.6
Pan Head Seal Screw M2.5 8.0 303 Stainless Steel

20223656

Price Range
£ 1.7699 - £ 1.1504

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1
    8.0
  • h1 max
    2.1
  • d2 max
    4.7
  • d3 ±0.05
    2.75
Pan Head Seal Screw M3 20.0 303 Stainless Steel

20223724

Price Range
£ 2.5958 - £ 1.6873

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    20.0
  • h1 max
    2.4
  • d2 max
    6.0
  • d3 ±0.05
    3.6
Pan Head Seal Screw M3 6.0 303 Stainless Steel

20223687

Price Range
£ 2.1504 - £ 1.3977

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    6.0
  • h1 max
    2.4
  • d2 max
    6.0
  • d3 ±0.05
    3.6
Pan Head Seal Screw M5 12.0 303 Stainless Steel

20223809

Price Range
£ 2.5073 - £ 1.6298

Stock Levels
2 In stock
Attributes
  • d1
    M5
  • l1
    12.0
  • h1 max
    3.7
  • d2 max
    10.0
  • d3 ±0.05
    5.6
Pan Head Seal Screw M8 16.0 303 Stainless Steel

20223892

Price Range
£ 3.0973 - £ 2.0132

Stock Levels
73 In stock
Attributes
  • d1
    M8
  • l1
    16.0
  • h1 max
    6.0
  • d2 max
    16.0
  • d3 ±0.05
    8.5
Pan Head Seal Screw M10 20.0 303 Stainless Steel

20223946

Price Range
£ 3.1858 - £ 2.0708

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    20.0
  • h1 max
    7.5
  • d2 max
    20.0
  • d3 ±0.05
    10.6
Pan Head Seal Screw M10 40.0 303 Stainless Steel

20223977

Price Range
£ 3.3333 - £ 2.1666

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    40.0
  • h1 max
    7.5
  • d2 max
    20.0
  • d3 ±0.05
    10.6
Pan Head Seal Screw M8 12.0 303 Stainless Steel

20223885

Price Range
£ 3.3628 - £ 2.1858

Stock Levels
58 In stock
Attributes
  • d1
    M8
  • l1
    12.0
  • h1 max
    6.0
  • d2 max
    16.0
  • d3 ±0.05
    8.5
Pan Head Seal Screw M3 12.0 303 Stainless Steel

20225483

Price Range
£ 6.6961 - £ 4.3525

Stock Levels
37 In stock
Attributes
  • d1
    M3
  • l1
    12.0
  • h1 max
    2.4
  • w1
    6.0
  • d2 max
    6.0
Pan Head Seal Screw M4 12.0 303 Stainless Steel

20225537

Price Range
£ 6.3421 - £ 4.1224

Stock Levels
3553 In stock
Attributes
  • d1
    M4
  • l1
    12.0
  • h1 max
    3.3
  • w1
    8.0
  • d2 max
    8.0
Pan Head Seal Screw M6 16.0 303 Stainless Steel

20225629

Price Range
£ 6.8141 - £ 4.4292

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    16.0
  • h1 max
    4.6
  • w1
    12.0
  • d2 max
    12.0
Pan Head Seal Screw M5 20.0 303 Stainless Steel

20225605

Price Range
£ 6.3421 - £ 4.1224

Stock Levels
140 In stock
Attributes
  • d1
    M5
  • l1
    20.0
  • h1 max
    1.6
  • w1
    10.0
  • d2 max
    10.0