PCB Card ejectors aid card insertion and extraction. Leverage against guide rack or chassis ejects board. Prevent undue stresses and protect the components, circuitry and connectors in PCB support systems. CBE - Snaps into .109 hole. RCP - Spring Pins for installation supplied"
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Panel Thickness | View | |
|---|---|---|---|---|---|
| £ 1.3961 - £ 1.8922 | Request the lead time here |
1.126 in
28.6 mm
|
0.063 in
1.6 mm
|
||
| £ 0.1145 - £ 0.1145 | 201 In stock |
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
||
| 10316955 | £ 2.0411 - £ 2.0836 | Request the lead time here |
0.98 in
24.9 mm
|
0.094 in
2.4 mm
|
|
| £ 5.8114 - £ 5.8114 | 2000 In stock |
1.5 in
38.1 mm
|
0.063 in
1.6 mm
|
||
| 10316931 | £ 3.2884 - £ 3.2884 | Request the lead time here |
1.5 in
38.1 mm
|
0.063 in
1.6 mm
|
|
| £ 0.1956 - £ 0.1956 | Request the lead time here |
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
||
| £ 0.2608 - £ 0.2608 | Request the lead time here |
0.374 in
9.5 mm
|
0.126 in
3.2 mm
|
||
| £ 2.0411 - £ 3.0031 | Request the lead time here |
0.98 in
24.9 mm
|
0.063 in
1.6 mm
|
||
| £ 1.9913 - £ 2.0328 | Request the lead time here |
1.252 in
31.8 mm
|
0.063 in
1.6 mm
|
||
| 10112489 | £ 2.0836 - £ 2.0836 | Request the lead time here |
1.098 in
27.9 mm
|
0.063 in
1.6 mm
|
|
| £ 2.0411 - £ 2.0836 | Request the lead time here |
1.126 in
28.6 mm
|
0.094 in
2.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue