Menu Search

PCB Spacers - Hexagonal / Non Undercut

In stock

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
321 results
Product SKUs information
Item Code Price range Availability Material Thread Length Compatible Thread Sizes (All) Spacer Length View
£ 0.2464 - £ 0.2505 Request the lead time here
Steel
5.0 mm
M3
20.0 mm
£ 0.2399 - £ 0.2455 Request the lead time here
Steel
£ 0.2469 - £ 0.2511 Request the lead time here
Steel
1259903 £ 0.3371 - £ 0.3442 Request the lead time here
Steel
£ 0.2204 - £ 0.2245 Request the lead time here
Steel
5.0 mm
M2.5
12.0 mm
£ 0.2245 - £ 0.2286 Request the lead time here
Steel
5.0 mm
M2.5
15.0 mm
£ 0.2343 - £ 0.2399 800 In stock
Steel
5.0 mm
M3
12.0 mm
£ 0.2245 - £ 0.2286 Request the lead time here
Steel
£ 0.3482 - £ 0.3565 1000 In stock
Brass
7.0 mm
M3
8.0 mm
£ 0.4782 - £ 0.4878 900 In stock
Brass
7.0 mm
M4
20.0 mm
£ 0.5155 - £ 0.5265 800 In stock
Brass
8.0 mm
M4
15.0 mm
£ 0.2286 - £ 0.234 900 In stock
Steel
7.0 mm
M3
8.0 mm
£ 2.5255 - £ 2.5786 9 In stock
Steel
10.0 mm
M5
60.0 mm
£ 0.4655 - £ 0.4849 Request the lead time here
Brass
8.0 mm
M3
13.0 mm
£ 1.0469 - £ 1.0914 Request the lead time here
Steel
8.0 mm
M5
18.0 mm
£ 0.2779 - £ 0.2848 450 In stock
PA
£ 1.7269 - £ 1.8078 Request the lead time here
Stainless Steel
8.0 mm
M5
20.0 mm
£ 0.9699 - £ 1.0102 Request the lead time here
Stainless Steel
8.0 mm
#4-40
5.0 mm
£ 1.2223 - £ 1.2722 Request the lead time here
Stainless Steel
8.0 mm
M4
20.0 mm
£ 0.3974 - £ 0.4141 Request the lead time here
Brass
  • of 17
Male To Female Standoff Hexagonal 5.5 mm M3 20.0 mm

1259891

Price Range
£ 0.2505 - £ 0.2464

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Self-Tapping;Metric
  • Compatible Thread Sizes (All)
    M3
Male To Female Standoff Hexagonal 5.5 mm M3 15.0 mm

1259895

Price Range
£ 0.2455 - £ 0.2399

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Self-Tapping;Metric
  • Commodity Code
    7415330000
Male To Female Standoff Hexagonal 6.0 mm M3 12.0 mm

1259899

Price Range
£ 0.2511 - £ 0.2469

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Self-Tapping;Metric
  • Commodity Code
    7415330000
Male To Female Standoff Hexagonal 7.0 mm M4 10.0 mm

1259903

Price Range
£ 0.3442 - £ 0.3371

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Self-Tapping;Metric
  • Commodity Code
    7415330000
Male To Female Standoff Hexagonal 5.0 mm M2.5 12.0 mm

1259884

Price Range
£ 0.2245 - £ 0.2204

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Self-Tapping;Metric
  • Compatible Thread Sizes (All)
    M2.5
Male To Female Standoff Hexagonal 5.0 mm M2.5 15.0 mm

1259885

Price Range
£ 0.2286 - £ 0.2245

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Self-Tapping;Metric
  • Compatible Thread Sizes (All)
    M2.5
Male To Female Standoff Hexagonal 5.5 mm M3 12.0 mm

1259889

Price Range
£ 0.2399 - £ 0.2343

Stock Levels
800 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Self-Tapping;Metric
  • Compatible Thread Sizes (All)
    M3
Male To Female Standoff Hexagonal 5.5 mm M3 10.0 mm

1259893

Price Range
£ 0.2286 - £ 0.2245

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Self-Tapping;Metric
  • Commodity Code
    7415330000
Male To Female Standoff Hexagonal 6.0 mm M3 8.0 mm

1259872

Price Range
£ 0.3565 - £ 0.3482

Stock Levels
1000 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Self-Tapping;Metric
  • Compatible Thread Sizes (All)
    M3
Male To Female Standoff Hexagonal 6.0 mm M4 20.0 mm

1259876

Price Range
£ 0.4878 - £ 0.4782

Stock Levels
900 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Self-Tapping;Metric
  • Compatible Thread Sizes (All)
    M4
Male To Female Standoff Hexagonal 7.0 mm M4 15.0 mm

1259880

Price Range
£ 0.5265 - £ 0.5155

Stock Levels
800 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Self-Tapping;Metric
  • Compatible Thread Sizes (All)
    M4
Male To Female Standoff Hexagonal 6.0 mm M3 8.0 mm

1259897

Price Range
£ 0.234 - £ 0.2286

Stock Levels
900 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Self-Tapping;Metric
  • Compatible Thread Sizes (All)
    M3
Male To Female Standoff Hexagonal 8.0 mm M5 60.0 mm

304560041152

Price Range
£ 2.5786 - £ 2.5255

Stock Levels
9 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M5
Male To Female Standoff Hexagonal 5.5 mm M3 13.0 mm

304313140050

Price Range
£ 0.4849 - £ 0.4655

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M3
Male To Female Standoff Hexagonal 8.0 mm M5 18.0 mm

304518041152

Price Range
£ 1.0914 - £ 1.0469

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M5
Male To Female Standoff Hexagonal 5.0 mm M2 15.0 mm

HNSM2-15-5-1-V0

Price Range
£ 0.2848 - £ 0.2779

Stock Levels
450 In stock
Attributes
  • Colour
    Brown
  • Full Material
    Polyamide 6 + 25% Glass Filled
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Material Flammability Standard
    UL94 V-0
Male To Female Standoff Hexagonal 8.0 mm M5 20.0 mm

304520041556

Price Range
£ 1.8078 - £ 1.7269

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M5
Sub-D Standoff Hexagonal 5.0 mm 4NC-4NC 5.0 mm

308204041556

Price Range
£ 1.0102 - £ 0.9699

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    #4-40
  • Distance Across Flats
    5.0 mm
Male To Female Standoff Hexagonal 7.0 mm M4 20.0 mm

304420041556

Price Range
£ 1.2722 - £ 1.2223

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M4
Male To Female Standoff Hexagonal 5.0 mm M3 10.0 mm

314310041250

Price Range
£ 0.4141 - £ 0.3974

Stock Levels
Request the lead time here
Attributes
  • Finish
    Tin Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Commodity Code
    7415390000