Quantity | Unit price |
---|---|
100 - 999 | £ 0.2306 |
1000 + | £ 0.2251 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Panel Thickness Range | 6.0 - 9.0 mm |
---|---|
Compatible Panel Thickness Range | 0.236 - 0.354 in |
Compatible Hole Diameter | 4.1 mm |
Compatible Hole Diameter | 0.161 in |
Anchor Length | 12.7 mm |
Anchor Length | 0.5 in |
Head Diameter | 8.0 mm |
Head Diameter | 0.315 in |
Head Height | 1.8 mm |
Head Height | 0.071 in |
Rivet Type | Pop Rivet |
Rivet Head Shape | Truss |
Rivet Fitting Style | Push-In |
Colour | Black |
Material | Nylon;PC |
Full Material | Nylon 6;Polycarbonate |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.