Menu Search

Blind Rivet 2.0 mm 5.0 mm Black

The Blind Rivet is a precision moulded fully plastic rivet used to fasten plastic to plastic, plastics to metal, plastic to fiberglass, and more. These Rivets are non-conductive and non-corrosive. The design securely locks panels in place and prevents pull out. They are ideal when access to the panel is limited to or can only be accessed from one side (blind side). They are lightweight, but strong and offer resistance to vibration, abrasion and corrosion. They also benefit from chemical resistance and have good thermal and electrical insulating properties. Made from Nylon 6/6 and Polycarbonate (PC).
Essentra Part Number:

10153208

Manufacturer Part Number:

CR56-1-1

9429 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 £ 1.4529
100 - 499 £ 0.5641
500 + £ 0.5528
Standard pack: 100

Order in multiple of 100

Total price:

£ 14.53

10 x £ 1.4529

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Panel Thickness Range 2.0 - 5.0 mm
Anchor Length 9.6 mm
Head Diameter 12.0 mm
Head Height 2.2 mm
Colour Black
Full Material Nylon 6;Polycarbonate

Product CR56-1-1 replaces:

Push-In Rivet 5.7 mm 2.0 mm 5.0 mm Nylon;PC Black
Essentra Part Number: 10357446
Manufacturer Part Number: 171579669922

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us