Menu Search

Pull Handles - Metal/Female Angled Right Angle

In stock

This range of Pull Handles features an all-metal design. The female right-angle shape has rounded shoulder, with threaded mounting holes at their base. The one-piece design is smooth, strong and durable. These pull handles provide a high-quality finished product with options that are either rear side or operator side mounted.

The handles have a visually pleasing u-shape that offers a neat and tidy appearance. They can be applied to a variety of applications, including machinery covers, storage units and access panels.

Each handle is supplied with locations discs, dress rings, screws and washers - where applicable.

  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
67 results
Product SKUs information
Item Code Price range Availability Thread Size Mounting Hole Distance Handle Material Mount Type Handle Style View
£ 32.393 - £ 32.393 Request the lead time here
M8
Aluminium
Threaded Hole
Tubular
£ 32.8405 - £ 32.8405 Request the lead time here
M8
Aluminium
Threaded Hole
Tubular
£ 40.1852 - £ 40.1852 Request the lead time here
M8
Aluminium
Threaded Hole
Tubular
£ 28.9181 - £ 28.9181 Request the lead time here
M8
Aluminium
Threaded Hole;Back Mount
Inclined Tubular
£ 31.4585 - £ 31.4585 Request the lead time here
M8
Aluminium
Threaded Hole;Back Mount
Inclined Tubular
£ 35.3546 - £ 35.3546 Request the lead time here
M8
Aluminium
Threaded Hole;Back Mount
Inclined Tubular
£ 38.2767 - £ 38.2767 Request the lead time here
M8
Aluminium
Threaded Hole;Back Mount
Inclined Tubular
  • of 4
Oval Handle 300.0 mm M8 Aluminium

1504480

Price Range
£ 32.393 - £ 32.393

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Tubular
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Hole
  • Commodity Code
    8302490091
Oval Handle 300.0 mm M8 Aluminium

1504479

Price Range
£ 32.8405 - £ 32.8405

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Tubular
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Hole
  • Commodity Code
    8302490091
Oval Handle 500.0 mm M8 Aluminium

1504483

Price Range
£ 40.1852 - £ 40.1852

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Tubular
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Hole
  • Commodity Code
    8302490091
Oval Handle 200.0 mm M8 Aluminium

1504487

Price Range
£ 28.9181 - £ 28.9181

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Inclined Tubular
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Hole;Back Mount
  • Commodity Code
    8302490091
Oval Handle 300.0 mm M8 Aluminium

1504491

Price Range
£ 31.4585 - £ 31.4585

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Inclined Tubular
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Hole;Back Mount
  • Commodity Code
    8302490091
Oval Handle 400.0 mm M8 Aluminium

1504495

Price Range
£ 35.3546 - £ 35.3546

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Inclined Tubular
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Hole;Back Mount
  • Commodity Code
    8302490091
Oval Handle 500.0 mm M8 Aluminium

1504499

Price Range
£ 38.2767 - £ 38.2767

Stock Levels
Request the lead time here
Attributes
  • Handle Style
    Inclined Tubular
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Mount Type
    Threaded Hole;Back Mount
  • Commodity Code
    8302490091