Drive Fasteners feature a hollow body that increases flexibility during the insertion and removal process - making them easy to install and remove. The grommet expands as the pin is inserted, providing a snug fit.
Our range includes material options made from Natural Acetal with a UL94 HB flame resistances rating, Polyoxymethylene (POM) that are available in Black and Natural, and Nylon 6/6 in Black and Natural that offer a flame resistance rating of UL94 V0.
Drive Fasteners are a multi-purpose rivet, ideal for applications in need of a front-mounted rivet. These rivets mean that connecting, mounting and fastening is feasible without the requirement of installation tools. They can be used as an effective, decorative hole plug.
Series Code :SR2319
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Colour | Material | Head Height | Head Diameter | Compatible Panel Thickness Range | View | |
---|---|---|---|---|---|---|---|---|---|
DF-137-010 | £ 0.1584 - £ 0.1653 | 10898 In stock |
0.126 in
3.2 mm
|
Natural
|
Acetal
|
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
0.039 - 0.177 in
1.0 - 4.5 mm
|
|
DF-137-040 | £ 0.2084 - £ 0.2167 | 6038 In stock |
0.252 in
6.4 mm
|
Natural
|
Acetal
|
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
0.059 - 0.256 in
1.5 - 6.5 mm
|
|
£ 0.1945 - £ 0.2028 | 19853 In stock |
0.185 in
4.7 mm
|
Natural
|
Acetal
|
0.114 in
2.9 mm
|
0.433 in
11.0 mm
|
0.039 - 0.217 in
1.0 - 5.5 mm
|
||
£ 0.1973 - £ 0.1973 | 7547 In stock |
0.185 in
4.7 mm
|
Natural
|
Acetal
|
0.067 in
1.7 mm
|
0.394 in
10.0 mm
|
0.039 - 0.217 in
1.0 - 5.5 mm
|
||
£ 0.3404 - £ 0.3404 | 3012 In stock |
0.217 in
5.5 mm
|
Natural
|
Acetal
|
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
0.236 - 0.354 in
6.0 - 9.0 mm
|
||
DF-137-020 | £ 0.175 - £ 0.182 | 152013 In stock |
0.154 in
3.9 mm
|
Natural
|
Acetal
|
0.063 in
1.6 mm
|
0.354 in
9.0 mm
|
0.039 - 0.197 in
1.0 - 5.0 mm
|
|
£ 0.2959 - £ 0.2959 | 4403 In stock |
0.307 in
7.8 mm
|
Natural
|
Acetal
|
0.087 in
2.2 mm
|
0.551 in
14.0 mm
|
0.059 - 0.276 in
1.5 - 7.0 mm
|
||
£ 0.0654 - £ 0.0807 | 1000 In stock |
0.22 in
5.6 mm
|
Natural
|
Acetal
|
0.059 in
1.5 mm
|
0.343 in
8.7 mm
|
0.063 in
1.6 mm
|
||
£ 0.0873 - £ 0.1078 | 2000 In stock |
0.252 in
6.4 mm
|
Natural
|
Acetal
|
0.059 in
1.5 mm
|
0.5 in
12.7 mm
|
0.031 in
0.8 mm
|
||
£ 0.0873 - £ 0.1078 | Request the lead time here |
0.252 in
6.4 mm
|
Natural
|
Acetal
|
0.059 in
1.5 mm
|
0.5 in
12.7 mm
|
0.185 in
4.7 mm
|
||
£ 0.0541 - £ 0.0669 | 200 In stock |
0.157 in
4 mm
|
Natural
|
Acetal
|
0.059 in
1.5 mm
|
0.315 in
8 mm
|
0.126 in
3.2 mm
|
||
£ 0.0632 - £ 0.078 | 986 In stock |
0.185 in
4.7 mm
|
Natural
|
Acetal
|
0.059 in
1.5 mm
|
0.315 in
8 mm
|
0.094 in
2.4 mm
|
||
£ 0.0457 - £ 0.0565 | 1470 In stock |
0.126 in
3.2 mm
|
Natural
|
Acetal
|
0.059 in
1.5 mm
|
0.252 in
6.4 mm
|
0.094 in
2.4 mm
|
||
£ 0.0632 - £ 0.078 | 997 In stock |
0.185 in
4.7 mm
|
Natural
|
Acetal
|
0.059 in
1.5 mm
|
0.315 in
8 mm
|
0.185 in
4.7 mm
|
||
£ 0.0654 - £ 0.0807 | Request the lead time here |
0.22 in
5.6 mm
|
Natural
|
Acetal
|
0.059 in
1.5 mm
|
0.343 in
8.7 mm
|
0.126 in
3.2 mm
|
||
£ 0.0873 - £ 0.1078 | Request the lead time here |
0.252 in
6.4 mm
|
Natural
|
Acetal
|
0.059 in
1.5 mm
|
0.5 in
12.7 mm
|
0.094 in
2.4 mm
|
||
£ 0.0457 - £ 0.0565 | 1000 In stock |
0.126 in
3.2 mm
|
Natural
|
Acetal
|
0.059 in
1.5 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
||
£ 0.0541 - £ 0.0669 | 986 In stock |
0.157 in
4 mm
|
Natural
|
Acetal
|
0.059 in
1.5 mm
|
0.315 in
8 mm
|
0.063 in
1.6 mm
|
||
£ 0.0632 - £ 0.078 | 1000 In stock |
0.185 in
4.7 mm
|
Natural
|
Acetal
|
0.059 in
1.5 mm
|
0.315 in
8 mm
|
0.063 in
1.6 mm
|
||
£ 0.0541 - £ 0.0669 | Request the lead time here |
0.157 in
4 mm
|
Natural
|
Acetal
|
0.059 in
1.5 mm
|
0.315 in
8 mm
|
0.157 in
4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.