Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1639 |
5000 - 9999 | £ 0.1598 |
10000 + | £ 0.157 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Hole A Fix Type | Flat Rest Fix |
Hole B Fix Type | Locking Arrowhead Fix |
Flange Diameter | 7.0 mm |
Flange Diameter | 0.276 in |
Panel Thickness B Range | 1.6 mm |
Panel Thickness B Range | 0.063 in |
Spacer Length | 7.0 mm |
Spacer Length | 0.276 in |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-0 |
Style | 1 |
Type | Push Spacer |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.