Menu Search

Push Mount Cable Tie Holder

In stock

Push Mount Cable Tie Holders are push in and removable to be used in panels with pre-drilled holes.

Series Code :SR2022

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
76 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Maximum Compatible Cable Tie Width Panel Thickness Range Mounting Method View
£ 0.1473 - £ 0.1528 26600 In stock
4.3 mm
5.1 mm
Screw
£ 0.1945 - £ 0.2028 7750 In stock
4.7 mm
5.8 mm
Fir Tree
£ 0.2334 - £ 0.2431 Request the lead time here
6.4 mm
7.2 mm
Fir Tree
FTH-33-1-ASS £ 0.3821 - £ 0.3974 Request the lead time here
6.4 mm
5.6 mm
Push In
FTH-37-1-ASS £ 0.2876 - £ 0.4641 100 In stock
7.0 mm
4.8 mm
Fir Tree
FTH-13S-19-M £ 0.133 - £ 0.1598 Request the lead time here
5.3 mm
Screw-In
FTH-27-12-01 £ 0.1764 - £ 0.1806 Request the lead time here
13 mm
Screw
FTH-39-1-01 £ 0.0543 - £ 0.067 3898 In stock
3.2 mm
2.5 mm
Push In
FTH-6-19-M £ 0.2181 - £ 0.2265 Request the lead time here
6.4 mm
6.6 mm
Push In
£ 0.1242 - £ 0.1268 47950 In stock
3.2 mm
4.0 mm
Push In
FTH-39-1-19 £ 0.0624 - £ 0.0771 Request the lead time here
3.2 mm
2.8 mm
Push In
FTH-37-01BK £ 0.1806 - £ 0.1889 4000 In stock
7.0 mm
4.8 mm
Fir Tree
FTH-27-2-01BK £ 0.692 - £ 0.7059 3850 In stock
9.5 mm
12.7 mm
Push In
£ 0.0451 - £ 0.0675 7600 In stock
4.7 mm
5.8 mm
Fir Tree
FTH-13S-01BK-M £ 0.1157 - £ 0.139 7500 In stock
5.3 mm
Screw-In
£ 0.1723 - £ 0.1792 1000 In stock
4.7 mm
5.8 mm
Fir Tree
£ 0.2279 - £ 0.2376 Request the lead time here
4.7 mm
5.8 mm
Fir Tree
FTH-14S-01BK-M £ 0.1308 - £ 0.1571 18200 In stock
8.2 mm
Screw-In
460336 £ 0.2946 - £ 0.2946 2325 In stock
3.0 mm
4.8 mm
Screw
494649 £ 0.2737 - £ 0.2737 Request the lead time here
4.8 mm
Screw
  • of 4
Cable Tie Holder Screw 5.1 mm PA Natural

116000600002

Price Range
£ 0.1528 - £ 0.1473

Stock Levels
26600 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw
  • Compatible Hole Diameter
    4.3 mm
  • Overall Height
    8.0 mm
  • Overall Length
    17.0 mm
Cable Tie Holder Fir Tree 5.8 mm PA Black

FTH-42-2-01BK

Price Range
£ 0.2028 - £ 0.1945

Stock Levels
7750 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Fir Tree
  • Compatible Hole Diameter
    4.7 mm
  • Overall Height
    15.0 mm
  • Overall Length
    30.0 mm
Cable Tie Holder Fir Tree 7.2 mm PA Black

TCHBH2-1-19

Price Range
£ 0.2431 - £ 0.2334

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Fir Tree
  • Compatible Cable Tie Width Range
    7.2 mm
  • Compatible Hole Diameter
    6.4 mm
  • Overall Height
    13.2 mm
Cable Tie Holder Push In 5.6 mm PA Black

FTH-33-1-ASS

Price Range
£ 0.3974 - £ 0.3821

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Push In
  • Special Features
    Includes Pre-Installed Cable Tie
  • Compatible Hole Diameter
    6.4 mm
  • Overall Height
    15.8 mm
Cable Tie Holder Fir Tree 4.8 mm PA Black

FTH-37-1-ASS

Price Range
£ 0.4641 - £ 0.2876

Stock Levels
100 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Fir Tree
  • Special Features
    Includes Pre-Installed Cable Tie
  • Compatible Hole Diameter
    7.0 mm
  • Overall Height
    13.4 mm
Cable Tie Holder Screw-In #8. M4. #6. M3.5 5.3 mm PA Natural

FTH-13S-19-M

Price Range
£ 0.1598 - £ 0.133

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw-In
  • Overall Height
    7.1 mm
  • Overall Length
    15.2 mm
  • Overall Width
    9.7 mm
Cable Tie Holder Screw 12 0.510 in PA Natural

FTH-27-12-01

Price Range
£ 0.1806 - £ 0.1764

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw
  • Special Features
    Loop Ties
  • Special Features
    To Hold Hook &
  • Overall Height
    12.7 mm
Cable Tie Holder Push In 0.098 in PA Natural

FTH-39-1-01

Price Range
£ 0.067 - £ 0.0543

Stock Levels
3898 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Push In
  • Compatible Hole Diameter
    3.2 mm
  • Overall Height
    16.1 mm
  • Overall Length
    6.0 mm
Cable Tie Holder Push In 6.6 mm PA Natural

FTH-6-19-M

Price Range
£ 0.2265 - £ 0.2181

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Push In
  • Compatible Hole Diameter
    6.4 mm
  • Overall Height
    17.5 mm
  • Overall Length
    17.5 mm
Cable Tie Holder Push In 4.0 mm PA Black

142004059902

Price Range
£ 0.1268 - £ 0.1242

Stock Levels
47950 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Push In
  • Compatible Hole Diameter
    3.2 mm
  • Overall Height
    18.1 mm
  • Full Material
    Polyamide 66
Cable Tie Holder Push In 2.8 mm PA Natural

FTH-39-1-19

Price Range
£ 0.0771 - £ 0.0624

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Push In
  • Compatible Hole Diameter
    3.2 mm
  • Overall Height
    16.1 mm
  • Overall Length
    6.0 mm
Cable Tie Holder Fir Tree 0.190 in PA Black

FTH-37-01BK

Price Range
£ 0.1889 - £ 0.1806

Stock Levels
4000 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Fir Tree
  • Compatible Hole Diameter
    7.0 mm
  • Overall Height
    13.4 mm
  • Overall Width
    13.3 mm
Cable Tie Holder Push In 0.500 in PA Black

FTH-27-2-01BK

Price Range
£ 0.7059 - £ 0.692

Stock Levels
3850 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Push In
  • Special Features
    For Hook &
  • Special Features
    Loop Ties
  • Compatible Hole Diameter
    9.5 mm
Cable Tie Holder Fir Tree 5.8 mm PA Natural

FTH-42-1-01

Price Range
£ 0.0675 - £ 0.0451

Stock Levels
7600 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Fir Tree
  • Compatible Hole Diameter
    4.7 mm
  • Overall Height
    15.0 mm
  • Overall Length
    30.0 mm
Cable Tie Holder Screw-In #8. M4. #6. M3.5 5.3 mm PA Black

FTH-13S-01BK-M

Price Range
£ 0.139 - £ 0.1157

Stock Levels
7500 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Screw-In
  • Overall Height
    7.1 mm
  • Overall Length
    15.2 mm
  • Overall Width
    9.7 mm
Cable Tie Holder Fir Tree 5.8 mm PA Black

FTH-42-1-01BK

Price Range
£ 0.1792 - £ 0.1723

Stock Levels
1000 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Fir Tree
  • Compatible Hole Diameter
    4.7 mm
  • Overall Height
    15.0 mm
  • Overall Length
    30.0 mm
Cable Tie Holder Fir Tree 5.8 mm PA Black

FTH-42-3-01BK

Price Range
£ 0.2376 - £ 0.2279

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Fir Tree
  • Compatible Hole Diameter
    4.7 mm
  • Overall Height
    15.0 mm
  • Overall Length
    30.0 mm
Cable Tie Holder Screw-In #10. M5. 1/4. M6 8.2 mm PA Black

FTH-14S-01BK-M

Price Range
£ 0.1571 - £ 0.1308

Stock Levels
18200 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Screw-In
  • Overall Height
    9.8 mm
  • Overall Length
    22.2 mm
  • Overall Width
    15.7 mm
Cable Tie Holder Screw 4.8 mm PA Natural

460336

Price Range
£ 0.2946 - £ 0.2946

Stock Levels
2325 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw
  • Compatible Cable Tie Width Range
    2.4 - 4.8 mm
  • Compatible Hole Diameter
    3.0 mm
  • Overall Height
    7.0 mm
Cable Tie Holder Screw 4.8 mm PA Black

494649

Price Range
£ 0.2737 - £ 0.2737

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Screw
  • Compatible Cable Tie Width Range
    2.4 - 4.8 mm
  • Overall Height
    5.0 mm
  • Overall Length
    19.0 mm