Menu Search

Quarter Turn Latches - Wing Knob

In stock

Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock comes with an outer sealing gasket and an assembly nut.

It is made to be easy and quick to install by inserting it into the installation hole and tightening the nut. The range of products includes various materials, finishes, and grip ranges that are utilised in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.

  • Material: PA and Die Cast Zinc Alloy
  • Finishes: Chrome Plate and Black Powder Coating


Series Code :SR5522

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
74 results
Product SKUs information
Item Code Price range Availability Maximum Grip Cam Length Finish Body Material View
0621247E £ 7.5848 - £ 10.6187 278 In stock
28.5 mm
45.0 mm
Powder Coated
Die Cast Zinc Alloy
£ 7.3931 - £ 10.3503 129 In stock
24.5 mm
45.0 mm
Powder Coated
Die Cast Zinc Alloy
£ 7.8312 - £ 10.9637 123 In stock
18.5 mm
Chrome Plated
262160001E £ 7.8312 - £ 10.9637 248 In stock
8.5 mm
Chrome Plated
£ 7.5848 - £ 10.6187 46 In stock
8.5 mm
45.0 mm
Chrome Plated
Die Cast Zinc Alloy
£ 2.7462 - £ 3.8447 244 In stock
24.5 mm
45.0 mm
Chrome Plated
£ 11.6921 - £ 21.8457 47 In stock
24.5 mm
45.0 mm
065120030E £ 11.6921 - £ 21.8457 1 In stock
18.5 mm
45.0 mm
£ 13.2392 - £ 29.7798 Request the lead time here
26.5 mm
45.0 mm
Chrome Plated
£ 2.0947 - £ 2.9901 195 In stock
18.5 mm
45.0 mm
Chrome Plated
£ 11.6921 - £ 21.8457 Request the lead time here
26.5 mm
45.0 mm
£ 11.6921 - £ 21.8457 5 In stock
8.5 mm
45.0 mm
065110060E £ 11.6921 - £ 21.8457 45 In stock
8.5 mm
45.0 mm
£ 7.5848 - £ 10.6187 30 In stock
8.5 mm
40.0 mm
Powder Coated
Die Cast Zinc Alloy
£ 11.6921 - £ 21.8457 43 In stock
28.5 mm
45.0 mm
£ 1.7846 - £ 2.4984 50 In stock
14.5 mm
45.0 mm
Chrome Plated
£ 11.254 - £ 21.0292 211 In stock
8.5 mm
45.0 mm
£ 7.5848 - £ 10.6187 8 In stock
18.5 mm
40.0 mm
Chrome Plated
Die Cast Zinc Alloy
£ 7.8312 - £ 10.9637 Request the lead time here
28.5 mm
Chrome Plated
£ 7.3931 - £ 10.3503 72 In stock
24.5 mm
30.0 mm
Chrome Plated
Die Cast Zinc Alloy
  • of 4
Quarter Turn Latch Wing Knob 28.5 mm Steel

0621247E

Price Range
£ 10.6187 - £ 7.5848

Stock Levels
278 In stock
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    20.0 mm
  • Housing Height
    18.5 mm
  • Knob Height
    45.0 mm
  • Grip Range
    28.5 mm
Quarter Turn Latch Wing Knob 24.5 mm Steel

3621234E

Price Range
£ 10.3503 - £ 7.3931

Stock Levels
129 In stock
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    19.5 mm
  • Housing Height
    18.5 mm
  • Knob Height
    45.0 mm
  • Grip Range
    24.5 mm
Quarter Turn Latch Wing Knob 18.5 mm Die Cast Zinc Alloy

262130001E

Price Range
£ 10.9637 - £ 7.8312

Stock Levels
123 In stock
Attributes
  • Grip Range
    18.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Quarter Turn Latch Wing Knob 8.5 mm Steel

262160001E

Price Range
£ 10.9637 - £ 7.8312

Stock Levels
248 In stock
Attributes
  • Grip Range
    8.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Quarter Turn Latch Wing Knob 8.5 mm Steel

0621160E

Price Range
£ 10.6187 - £ 7.5848

Stock Levels
46 In stock
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    20.0 mm
  • Housing Height
    18.5 mm
  • Knob Height
    45.0 mm
  • Grip Range
    8.5 mm
Quarter Turn Latch Wing Knob 24.5 mm Steel

16234M

Price Range
£ 3.8447 - £ 2.7462

Stock Levels
244 In stock
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    19.0 mm
  • Grip Range
    24.5 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Quarter Turn Latch Wing Knob 24.5 mm Die Cast Zinc Alloy

065110034E

Price Range
£ 21.8457 - £ 11.6921

Stock Levels
47 In stock
Attributes
  • Cam Length
    45.0 mm
  • Housing Height
    18.5 mm
  • Grip Range
    24.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
Quarter Turn Latch Wing Knob 18.5 mm Die Cast Zinc Alloy

065120030E

Price Range
£ 21.8457 - £ 11.6921

Stock Levels
1 In stock
Attributes
  • Cam Length
    45.0 mm
  • Housing Height
    18.5 mm
  • Grip Range
    18.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
Quarter Turn Latch Wing Knob 26.5 mm Die Cast Zinc Alloy

065110036E

Price Range
£ 29.7798 - £ 13.2392

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Housing Height
    18.5 mm
  • Grip Range
    26.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
Quarter Turn Latch Wing Knob 18.5 mm Steel

16230M

Price Range
£ 2.9901 - £ 2.0947

Stock Levels
195 In stock
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    19.0 mm
  • Grip Range
    18.5 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Quarter Turn Latch Wing Knob 26.5 mm Die Cast Zinc Alloy

065120036E

Price Range
£ 21.8457 - £ 11.6921

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Housing Height
    18.5 mm
  • Grip Range
    26.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
Quarter Turn Latch Wing Knob 8.5 mm Die Cast Zinc Alloy

065120060E

Price Range
£ 21.8457 - £ 11.6921

Stock Levels
5 In stock
Attributes
  • Cam Length
    45.0 mm
  • Housing Height
    18.5 mm
  • Grip Range
    8.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
Quarter Turn Latch Wing Knob 8.5 mm Die Cast Zinc Alloy

065110060E

Price Range
£ 21.8457 - £ 11.6921

Stock Levels
45 In stock
Attributes
  • Cam Length
    45.0 mm
  • Housing Height
    18.5 mm
  • Grip Range
    8.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
Quarter Turn Latch Wing Knob 8.5 mm Steel

0621260E

Price Range
£ 10.6187 - £ 7.5848

Stock Levels
30 In stock
Attributes
  • Cam Length
    40.0 mm
  • Head Height
    20.0 mm
  • Housing Height
    18.5 mm
  • Knob Height
    40.0 mm
  • Grip Range
    8.5 mm
Quarter Turn Latch Wing Knob 28.5 mm Die Cast Zinc Alloy

065120047E

Price Range
£ 21.8457 - £ 11.6921

Stock Levels
43 In stock
Attributes
  • Cam Length
    45.0 mm
  • Housing Height
    18.5 mm
  • Grip Range
    28.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
Quarter Turn Latch Wing Knob 14.5 mm Steel

16238M

Price Range
£ 2.4984 - £ 1.7846

Stock Levels
50 In stock
Attributes
  • Cam Length
    45.0 mm
  • Head Height
    19.0 mm
  • Grip Range
    14.5 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Quarter Turn Latch Wing Knob 8.5 mm Nylon

065200060E

Price Range
£ 21.0292 - £ 11.254

Stock Levels
211 In stock
Attributes
  • Cam Length
    45.0 mm
  • Housing Height
    18.5 mm
  • Grip Range
    8.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
Quarter Turn Latch Wing Knob 18.5 mm Steel

0621130E

Price Range
£ 10.6187 - £ 7.5848

Stock Levels
8 In stock
Attributes
  • Cam Length
    40.0 mm
  • Head Height
    20.0 mm
  • Housing Height
    18.5 mm
  • Knob Height
    40.0 mm
  • Grip Range
    18.5 mm
Quarter Turn Latch Wing Knob 28.5 mm Die Cast Zinc Alloy

262147002E

Price Range
£ 10.9637 - £ 7.8312

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    28.5 mm
  • Mounting Hole Length
    22.2 mm
  • Mounting Hole Width
    20.2 mm
  • Cam Material
    Steel
  • Finish
    Chrome Plated
Quarter Turn Latch Wing Knob 24.5 mm Steel

3621134E

Price Range
£ 10.3503 - £ 7.3931

Stock Levels
72 In stock
Attributes
  • Cam Length
    30.0 mm
  • Head Height
    19.5 mm
  • Housing Height
    18.5 mm
  • Knob Height
    30.0 mm
  • Grip Range
    24.5 mm