Menu Search

Pull Tab Caps

In stock

Pull Tab Caps are designed to protect applications from contamination and spillages. The pull tab design provides more surface contact area, requiring less gripping force during installation and removal.

The tabs are particularly usefull in applications requiring fast removal during mechanical process and for this reason are a popular choice across various industries.

The flexibility of the materials used allows for a tight fit on to applications. The addition of the tab makes them an essential selection.

  • Designed to protect from contamination and spillages.
  • Flexible design means it can strech on to slightly larger dimensions for a snug fit.
  • Used in the food industry, industrial applications, or storage applications.
Material: EVA, PVC Colour: Yellow, Black, Red Series Code: SR6110, SR1066

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
130 results
Product SKUs information
Essentra Part Number Price range Availability d Colour Material Type View
£ 0.0925 - £ 0.1483 105750 In stock
7.7 mm
Black
PVC
2
£ 0.052 - £ 0.1812 13500 In stock
4.8 mm
Black
PVC
2
£ 0.3742 - £ 0.4783 2500 In stock
10.8 mm
Black
PVC
2
£ 0.2494 - £ 0.4013 750 In stock
11.1 mm
Black
PVC
2
£ 0.1488 - £ 0.2439 15250 In stock
11.9 mm
Black
PVC
2
£ 0.1885 - £ 0.3029 216500 In stock
15.3 mm
Black
PVC
10019955 £ 0.1359 - £ 0.2843 9000 In stock
11.9 mm
Black
PVC
2
£ 0.3217 - £ 0.6756 130600 In stock
15.9 mm
Black
PVC
£ 0.2324 - £ 0.3694 2500 In stock
18.8 mm
Black
PVC
2
£ 0.2466 - £ 0.5129 6750 In stock
20.6 mm
Black
PVC
2
10020210 £ 0.4677 - £ 0.7361 4000 In stock
28.6 mm
Black
PVC
2
£ 0.2069 - £ 0.3401 Request the lead time here
16.3 mm
Black
PVC
2
10019993 £ 0.1488 - £ 0.3295 30000 In stock
13.2 mm
Black
PVC
2
£ 0.3274 - £ 0.5235 600 In stock
24.6 mm
Black
PVC
2
£ 0.2593 - £ 0.3747 49500 In stock
17.4 mm
Black
PVC
£ 0.3997 - £ 0.5235 2800 In stock
24.6 mm
Black
PVC
2
£ 0.506 - £ 0.7361 2400 In stock
28.6 mm
Black
PVC
2
£ 0.1545 - £ 0.3244 500 In stock
7.7 mm
Red
PVC
2
£ 0.0885 - £ 0.2394 6000 In stock
7.7 mm
Red
PVC
2
£ 0.9454 - £ 1.0311 2380 In stock
38.1 mm
Black
PVC
2
  • of 7
Pull Tab Cap 7.7 mm 13.0 mm PVC Black

10019849

Price Range
£ 0.1483 - £ 0.0925

Stock Levels
105750 In stock
Attributes
  • d
    7.7 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 4.8 mm 13.0 mm PVC Black

10019801

Price Range
£ 0.1812 - £ 0.052

Stock Levels
13500 In stock
Attributes
  • d
    4.8 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 10.8 mm 25.0 mm PVC Black

10019924

Price Range
£ 0.4783 - £ 0.3742

Stock Levels
2500 In stock
Attributes
  • d
    10.8 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 11.1 mm 25.0 mm PVC Black

10019948

Price Range
£ 0.4013 - £ 0.2494

Stock Levels
750 In stock
Attributes
  • d
    11.1 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 11.9 mm 25.0 mm PVC Black

10019986

Price Range
£ 0.2439 - £ 0.1488

Stock Levels
15250 In stock
Attributes
  • d
    11.9 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 15.3 mm 13.0 mm PVC Black

10020029

Price Range
£ 0.3029 - £ 0.1885

Stock Levels
216500 In stock
Attributes
  • d
    15.3 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3923509000
Pull Tab Cap 11.9 mm 13.0 mm PVC Black

10019955

Price Range
£ 0.2843 - £ 0.1359

Stock Levels
9000 In stock
Attributes
  • d
    11.9 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 15.9 mm 25.0 mm PVC Black

10020043

Price Range
£ 0.6756 - £ 0.3217

Stock Levels
130600 In stock
Attributes
  • d
    15.9 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3923509000
Pull Tab Cap 18.8 mm 13.0 mm PVC Black

10020098

Price Range
£ 0.3694 - £ 0.2324

Stock Levels
2500 In stock
Attributes
  • d
    18.8 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 20.6 mm 13.0 mm PVC Black

10020135

Price Range
£ 0.5129 - £ 0.2466

Stock Levels
6750 In stock
Attributes
  • d
    20.6 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 28.6 mm 25.0 mm PVC Black

10020210

Price Range
£ 0.7361 - £ 0.4677

Stock Levels
4000 In stock
Attributes
  • d
    28.6 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 16.3 mm 13.0 mm PVC Black

10020050

Price Range
£ 0.3401 - £ 0.2069

Stock Levels
Request the lead time here
Attributes
  • d
    16.3 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 13.2 mm 13.0 mm PVC Black

10019993

Price Range
£ 0.3295 - £ 0.1488

Stock Levels
30000 In stock
Attributes
  • d
    13.2 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 24.6 mm 13.0 mm PVC Black

10020173

Price Range
£ 0.5235 - £ 0.3274

Stock Levels
600 In stock
Attributes
  • d
    24.6 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 17.4 mm 25.0 mm PVC Black

10020081

Price Range
£ 0.3747 - £ 0.2593

Stock Levels
49500 In stock
Attributes
  • d
    17.4 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
Pull Tab Cap 24.6 mm 25.0 mm PVC Black

10020180

Price Range
£ 0.5235 - £ 0.3997

Stock Levels
2800 In stock
Attributes
  • d
    24.6 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 28.6 mm 38.0 mm PVC Black

10020227

Price Range
£ 0.7361 - £ 0.506

Stock Levels
2400 In stock
Attributes
  • d
    28.6 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 7.7 mm 25.0 mm PVC Red

10020647

Price Range
£ 0.3244 - £ 0.1545

Stock Levels
500 In stock
Attributes
  • d
    7.7 mm
  • Maximum Temperature
    200 °C
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 7.7 mm 13.0 mm PVC Red

10020630

Price Range
£ 0.2394 - £ 0.0885

Stock Levels
6000 In stock
Attributes
  • d
    7.7 mm
  • Maximum Temperature
    200 °C
  • Colour
    Red
  • Full Material
    Polyvinyl Chloride
  • Type
    2
Pull Tab Cap 38.1 mm 50.0 mm PVC Black

10020272

Price Range
£ 1.0311 - £ 0.9454

Stock Levels
2380 In stock
Attributes
  • d
    38.1 mm
  • Maximum Temperature
    200 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Type
    2